Southwire’s 600 Volt Type MC power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. Silicone Free.
| Cond. Size | 350 KCMIL 350 KCMIL | |
| Cond. Strands | 37 37 | |
| Diameter Over Conductor (in) (cm) | 0.661 1.68 | inch cm |
| Insulation Thickness (mils) (mm) | 65 1.65 | mils mm |
| Diameter Over Armor (in) (cm) | 2.179 5.53 | inch cm |
| Jacket Thickness (mils) (mm) | 60 1.52 | mils mm |
| Approx. OD (in) (cm) | 2.299 5.84 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 5709 8496 | lbs/1000' kgs/km |
| Max Pull Tension (lbs) (kg) | 8960 4064.18 | lbs kg |
| Min. Bend Radius (in) (cm) | 16.1 40.89 | inch cm |