Southwire’s 5KV TECK 90, 5000V, non-shielded, EPR insulated power cable is a CSA approved armoured cable for industrial and commercial medium voltage applications. FT4, -40°C, HL, AG14 and 90°C rated for use in harsh Canadian environments. Rated for installation in cable trays, duct banks, direct burial, troughs, hazardous locations, continuous rigid cable supports, and is concrete encaseable.
| Cond. Size | 4/0 AWG 4/0 AWG | |
| Cond. Strands | 19 19 | |
| Diameter Over Conductor (in) (cm) | 0.512 1.30 | inch cm |
| Insulation Thickness (mils) (mm) | 90 2.29 | mils mm |
| Ground Size | 1x4 1x4 | |
| Inner Jacket Thickness (mils) (mm) | 115 2.92 | mils mm |
| Diameter Over Armor (in) (cm) | 2.135 5.42 | inch cm |
| Jacket Thickness (mils) (mm) | 55 1.40 | mils mm |
| Approx. OD (in) (cm) | 2.245 5.70 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 3501 5210 | lbs/1000' kgs/km |
| Max Pull Tension (lbs) (kg) | 5078 2303.34 | lbs kg |
| Min. Bend Radius (in) (cm) | 15.7 39.88 | inch cm |
* Other conductor sizes and outer jacket colours are available upon request. (#s in brackets represent # of strands / conductor. Number of strands may vary as per CSA standard.)
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.