Open: $5.2810 USD/lb
12/05/2025
Close: $5.2915 USD/lb
12/04/2025
COMEX Aluminum
Latest: $2.1559 USD/lb
12/01/2025
Previous: $2.0790 USD/lb
11/01/2025
COMEX
CU
5.2810
AL
2.1559
COMEX
CU
5.2810
AL
2.1559
Sign in / Register
English
Region
English
español
English
français
COMEX
CU
5.2810
AL
2.1559
Products
Products
Explore our complete product offering.
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Lamps & Luminaires
Electrical Components
SCR
®
Technologies
New Products
View Our Catalog
600 Volt Secondary Distribution
Armored Power Cable
Bare Aluminum Overhead Transmission & Distribution
Building Wire
Copper Bare & Covered
Covered Aerial MV (CAMV™) Systems
Canadian Products
Flexible Conduit
Flexible Cord
Genesis Cable
High Voltage Underground (69kV and Up)
HVAC
Instrumentation
Industrial Flexible
Leadwire
Low Voltage Cable
Medium Voltage Power Cable
Medium Voltage Primary Underground Distribution
Metal Clad Cable
Mining Cable
Overhead Covered Conductor
Power & Control
Pump & Irrigation
SIMpull
®
Cable In Conduit
Substation
Telecom Power
Transit Cable
Transit Cable Accessories
Whips - Modular Cable Assemblies
Bending
Cable Preparation & Termination
Cable Pulling & Fishing
Drivers
General Purpose Tools
Hole Making
Material Handling & Storage
Pliers
Saws & Cutting
Test & Measurement
VDV Tools & Testers
Entertainment Lifts
Jacks & Stands
Lifts
Chain Block & Lever Hoists
Purge Dams
Welding Tools & Pipe Fitting Products
Cord Protectors
Cabling Solutions
Electrical Safety
Extension Cords
Recreational Power
Temporary Power Distribution
Area Lights
Bulbs & Accessories
Clamp Lights
Corded Work Lights
Dock Lights
Flood Work Lights
Halogen Work Lights
Handheld Lights
Headlamps
String Lights
Temporary Overhead Lighting
Trouble Lights
Rechargeable Work Lights
Area Lights
Panels
High Bays
Strip Lights
Troffers
Wraps
Exit & Emergency
Canless Downlights
Commercial Canless Downlights
Retrofit Trims
Housings & Trims
Surface Mount
Vapor Tights
Canopy
Area Lights
Wall Packs
Flood Lights
Security Lights
Sports Lights
General Purpose Lamps
Linear Tubes
HID Replacement
Plug-Base Lamps
Conventional (Non-LED) Lamps
Decorative Indoor/Outdoor
Bolted Framing, Strut Fittings & Clamps
Cable Ties
Commercial, Industrial, Residential Raceway Fittings
Floor Boxes & Covers
Grounding, Bonding, Splicing
Non-Metallic Boxes & Covers
Panel & Breaker Accessories
Raceway Support & Hanging, Box Positioning Products
Steel Boxes, Covers, & Accessories
Weatherproof and WIU Covers
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Lamps & Luminaires
Electrical Components
SCR
®
Technologies
New Products
Services
Services
See Southwire's full service offerings catalog.
View All Services
Southwire SPEED Services
CableTechSupport Services
Southwire Solutions University
Contractor Solutions Professionals
High Voltage Underground Transmission
Storm Activation Team
Cable Rejuvenation
Digital Grid Resiliency Assessments
Reel Tracking System
Field Assessment Services
Utility Services
Industries
Industries
See Southwire's important industry verticals.
View Our Industries
Data Centers
Factory Power & Automation
Utility
Renewables
Mass Transit
Building Solutions
Oil, Gas & Petrochem
Healthcare
Automotive & Electric Vehicles
Telecom Power
Ports
Airports
Ordering
Ordering
Strong brand names. Diverse product lines.
View All Ordering
Southwire Customer Hub
Pricing
Reels & Returns
Freight Policy
Terms and Conditions
Resources
Resources
From vision to completion, we're here to help you along the way.
View All Resources
Calculators
Mobile Apps
Manuals & Catalogs
Videos
Industry Links
Events
Repair Centers
Product Cross References
Find a Sales Representative
Software
Featured
Warranties
Electrical Association Partnerships
About
About Us
Learn more about Southwire’s history, impact and reach.
Read About Southwire
Careers
Family Owned
Newsroom
Sustainability
History
Donations
Inclusion
Technology Ventures
Join Our Team
Search Products
All Categories
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Electrical Components
New Products
Lamps & Luminaires
Search
Products
Wire & Cable
Armored Power Cable
TECK90
Armored Power Cable
TECK90 Products (9)
Filter
Sort
View
12
24
96
Sort
A-Z
Z-A
Material/Model (desc)
Material/Model (asc)
Filter By
Done
Category
TECK90 (9)
+ Show More
- Show Less
Jacket Type
PVC (9)
+ Show More
- Show Less
Insulation Type
XLPE (6)
TRXLPE (2)
EPR (1)
+ Show More
- Show Less
Armor Type
Teck (9)
+ Show More
- Show Less
Certifications
CSA (9)
UL (2)
+ Show More
- Show Less
Number Of Strands
6 (1)
7 (6)
8 (1)
12 (1)
16 (1)
18 (1)
19 (4)
34 (1)
35 (1)
37 (5)
61 (3)
+ Show More
- Show Less
Insulation Type
EPR (1)
LDPE (2)
XLP (6)
+ Show More
- Show Less
Jacket Type
PVC (9)
+ Show More
- Show Less
Metal
ALUMINUM 8000 (2)
COPPER (7)
+ Show More
- Show Less
Number of Conductors
1 (3)
10 (1)
12 (1)
15 (1)
19 (1)
2 (3)
20 (1)
25 (1)
3 (5)
30 (1)
4 (3)
5 (1)
6 (1)
7 (1)
8 (1)
+ Show More
- Show Less
Size Cable
14 AWG (2)
12 AWG (2)
10 AWG (2)
8 AWG (1)
6 AWG (2)
4 AWG (2)
2 AWG (4)
1 AWG (3)
1/0 AWG (4)
2/0 AWG (4)
3/0 AWG (3)
4/0 AWG (5)
250 KCMIL (4)
300 KCMIL (1)
350 KCMIL (6)
500 KCMIL (6)
600 KCMIL (1)
750 KCMIL (3)
1000 KCMIL (1)
+ Show More
- Show Less
Strand Type
COMBUL (2)
CPRESS (7)
CPTRED (1)
SIWCPT (2)
+ Show More
- Show Less
Voltage
600 (1)
1000 (5)
5000 (3)
+ Show More
- Show Less
SPEC: 25055
3/C CSA TECK 90 1000V ALUMINUM POWER CABLE
Specifications PDF
SPEC: 25015
CSA TECK 90 1000V ALUMINUM POWER CABLE
Specifications PDF
SPEC: 25050
CSA TECK 90 1000V PVC CONTROL CABLE
Specifications PDF
SPEC: 25051
CSA TECK 90 1000V PVC POWER CABLE
Specifications PDF
SPEC: 25040
CSA TECK 90 600V PVC CONTROL CABLE
Specifications PDF
SPEC: 25010
CSA TECK 90 CU 1000V NON-SHIELDED XLPE POWER CABLE
Specifications PDF
SPEC: 25030
CSA TECK 90 CU 3/C 5000V NON-SHIELDED EPR POWER CABLE
Specifications PDF
SPEC: 25031
CSA TECK 90 CU 3/C 5000V NON-SHIELDED TRXLPE POWER CABLE
Specifications PDF
SPEC: 25020
CSA TECK 90 CU 5000V NON-SHIELDED TRXLPE POWER CABLE
Specifications PDF
1-9 of 9
View
12
24
96