600-61 CU 4/C 80 MILS XHHW-2 1X2 CU GW AIA PVC 600V

Southwire #: 56340799

Type MC Power Cable 600Volt Four Conductor Copper, Cross Linked Polyethylene (XLPE) insulation XHHW-2 Aluminum Interlocked Armor (AIA), Polyvinyl Chloride (PVC) Jacket with 1 Bare CU Ground. Silicone Free

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Conductor Color
Packaging

Application

Southwire’s 600 Volt Type MC power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Silicone Free.

Specifications

Stock # 56340799 56340799
No. of Conductors 4 4
Size (AWG or kcmil) (mm2) 600 KCMIL 600 KCMIL
No. of Strands 61 61
Insulation Thickness (mils) (mm) 80 2.03 mils mm
Nom. OD (mils) (mm) 2915 74.04 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 9303 13845 lbs/1000' kgs/km

Standards & References

  • ASTM B3: Soft or Annealed Copper Wire
  • ASTM B8: Concentric-Lay-Stranded Copper Conductors
  • UL 44: Thermoset-Insulated Wires and Cables
  • UL 1569: Metal-Clad Cables
  • UL 1685: Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679: Control Cable Conductor Identification Method 3 (1-BLACK, 2-RED, 3-BLUE, 4-ORANGE)
  • ICEA S-95-658: (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy

Construction

  • Conductor: Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  • Insulation: Cross Linked Polyethylene (XLPE) Type XHHW-2
  • Grounding Conductor: Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  • Filler: Paper filler (cable size 8 & 6 uses Polypropylene filler)
  • Binder: Polypropylene tape
  • Armor: Aluminum Interlocked Armor (AIA)
  • Overall Jacket: Polyvinyl Chloride (PVC) Jacket

Resources

There are no downloadable resources for this product.