750-58 3E AL 3/C 80 MILS XHHW-2 3X2/0 8000 GW AIA PVC 600V

Southwire #: 57622099

Type MC Power Cable 600Volt Three Conductor Aluminum, Cross Linked Polyethylene (XLPE) insulation XHHW-2 Three Bare AL 50% Ground Aluminum Interlocked Armor (AIA), Polyvinyl Chloride (PVC) Jacket with. Silicone Free.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Conductor Color
Packaging

Application

Southwire’s 600 Volt Type MC power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of op- erating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. The ground is sized to 50% of the phase conductor with three separate bare grounds one in each interstecie between condutors. Silicone Free.

Specifications

Stock # 57622099 57622099
No. of Conductors 3 3
Size (AWG or kcmil) (mm2) 750 KCMIL 750 KCMIL
No. of Strands 58 58
Insulation Thickness (mils) (mm) 80 2.03 mils mm
Nom. OD (mils) (mm) 2790 70.89 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 4072 6059 lbs/1000' kgs/km

Standards & References

  • ASTM B800 8000 Series Aluminum Alloy Wire
  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1569 Metal-Clad Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 3 (1-BLACK, 2-RED, 3-BLUE)
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test

Construction

  • Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  • Insulation:Cross Linked Polyethylene (XLPE) Type XHHW-2
  • Grounding Conductor:Three separate ground wires with a combined circular mil of 50% of the phase condutor. Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  • Filler:Paper filler or Polypropylene filler
  • Binder:Polypropylene tape
  • Armor:Aluminum Interlocked Armor (AIA)
  • Overall Jacket:Polyvinyl Chloride (PVC) Jacket

Resources

There are no downloadable resources for this product.