250-22 3/C 3E AL 220 NL-EPR T/S 1X3/0 CU GW AIA RED PVC JACKET 15KV 133% UL

Southwire #: 59756199

Type MV-105 Three Conductor Aluminum, 220 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level, Tape Shield, Aluminum Interlocked Armor (AIA), Polyvinyl Chloride (PVC) Jacket

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Conductor Color
Packaging

Application

Southwire’s 15KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend when UL listed. Rated at -40°C for cold bend and cold impact and marked with "LTGG" when CSA listed or dual UL/CSA listed. For uses in Class I and II, Division 2 hazardous locations per NEC Article 501 and 502.Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications

Stock # 59756199 59756199
No. of Conductors 3 3
Size (AWG or kcmil) (mm2) 250 KCMIL 250 KCMIL
No. of Strands 22 22
Insulation Thickness (mils) (mm) 220 5.59 mils mm
Size (AWG) 3/0 3/0
Nom. OD (mils) (mm) 2826 71.78 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 3731 5552 lbs/1000' kgs/km

Standards & References

  • ASTM B801: Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy
  • ASTM B836: Compact Rounded Stranded Aluminum Conductors
  • UL 1072: Medium-Voltage Power Cables
  • UL 1685: Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-93-639: (NEMA WC 74) 5-46 KV Shielded Power Cable
  • AEIC CS-8: Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Made in America:: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

Construction

  • Conductor: Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  • Conductor Shield: Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
  • Insulation: 220 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level,
  • Insulation Shield: Strippable semi-conducting cross-linked copolymer
  • Copper Tape Shield: Helically wrapped 5 mil copper tape with 25% overlap
  • Grounding Conductor: Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
  • Filler: Wax paper filler
  • Binder: Polypropylene tape
  • Armor: Aluminum Interlocked Armor (AIA)
  • Overall Jacket: Polyvinyl Chloride (PVC)

Resources

There are no downloadable resources for this product.