SPEC: 83038

500 AL 600VUD QX WOFFORD/HISCORE/YS/USE-2 1000 FT SPEC83038 31079701

Southwire #: 31079701

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application & Features

Conductors are stranded, compressed 1350-H16/H26 (3/4 Hard) aluminum, insulated with cross-linked polyethylene. Especially suited for applications requiring superior resistance to mechanical damage. Neutrals are identified by three yellow extruded stripes. Cables with “YES” neutrals have sequential footage markers. Conductors are durably surface printed for identification. Three-phase conductors and one neutral conductor are cabled together to produce the quadruplex cable configuration. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. UL listed as USE-2 per UL 854 Service-Entrance Cables. These wet-rated cables can be direct buried underground or installed in a duct to power high-intensity street lighting circuits.

Specifications

Code Word WOFFORD WOFFORD
Cond. Size 500 KCMIL 500 KCMIL
Cond. Strands 37 37
Diameter Over Conductor (in) (cm) 0.789 2.00 inch cm
Insulation Thickness (mils) (mm) 95 2.41 mils mm
Diameter Over Insulation (in) (cm) 0.979 2.49 inch cm
Num x Neutral Size 350 350
Neutral Stranding (mils) (mm) 33 0.84 mils mm
Neutral Insulation Thickness 95 95
Ground Size KCMIL KCMIL
Approx. OD (inches) (cm) 2.293 5.82 inch cm
Approx. Weight (lbs/1000') (kgs/km) 2180 3244 lbs/1000' kgs/km

Notes:
1. The actual number of strands may differ for single input wire per ASTM B901
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B231 Standard Specification for Concentric-Lay-Stranded Aluminum 1350 Conductors
  • ASTM B609 Standard Specification for Aluminum 1350 Round Wire, Annealed and Intermediate Tempers, for Electrical Purposes
  • ASTM B901 Standard Specification for Compressed Round Stranded Aluminum Conductors Using Single Input Wire Construction. (The number of strands for both phase and neutral may differ)
  • UL 854 Service Entrance Cable
  • ICEA S-81-570 Standard for 600 Volt Rated Cables of Ruggedized Design for Direct Burial Installations as Single Conductors or Assemblies of Single Conductors

Construction

  1. Conductor:Conductors are stranded, compressed 1350-H16/H26 (3/4 Hard) aluminum
  2. Insulation:Rugged Cross Linked Polyethylene (XLPE) meeting the requirements of ANSI/ICEA S-81-570. LLDPE and HDPE or MDPE
  3. Neutral:Cross Linked Polyethylene (XLPE) with three Yellow Extruded Stripes (YES)

Resources

There are no downloadable resources for this product.