Conductors are stranded, compressed 1350-H16/H26 (3/4 Hard) aluminum, insulated with cross-linked polyethylene. Especially suited for applications requiring superior resistance to mechanical damage. Neutrals are identified by three yellow extruded stripes. Cables with “YES” neutrals have sequential footage markers. Conductors are durably surface printed for identification. Three-phase conductors and one neutral conductor are cabled together to produce the quadruplex cable configuration. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. UL listed as USE-2 per UL 854 Service-Entrance Cables. These wet-rated cables can be direct buried underground or installed in a duct to power high-intensity street lighting circuits.
| Code Word | SLIPPERY ROCK SLIPPERY ROCK | |
| Cond. Size | 350 KCMIL 350 KCMIL | |
| Cond. Strands | 30 30 | |
| Diameter Over Conductor (in) (cm) | 0.661 1.68 | inch cm |
| Insulation Thickness (mils) (mm) | 95 2.41 | mils mm |
| Diameter Over Insulation (in) (cm) | 0.851 2.16 | inch cm |
| Num x Neutral Size | 4/0 4/0 | |
| Neutral Stranding (mils) (mm) | 17 0.43 | mils mm |
| Neutral Insulation Thickness | 80 80 | |
| Ground Size | KCMIL KCMIL | |
| Approx. OD (inches) (cm) | 2.006 5.10 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 1547 2302 | lbs/1000' kgs/km |
Notes:
1. The actual number of strands may differ for single input wire per ASTM B901
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.