SPEC: 83013

2 AL 600VUD TX RAMAPO/YS/USE-2 1000 FT SPEC83013 55417401

Southwire #: 55417401

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Conductor Color
Packaging

Application & Features

Conductors are stranded, compressed 1350-H16/H26 (3/4 Hard) aluminum, insulated with cross-linked polyethylene. Neutrals are identified by three yellow extruded stripes. Cables with “YES” neutrals have sequential footage markers. Conductors are durably surface printed for identification. Two-phase conductors and one neutral conductor are cabled together to produce the triplex cable configuration. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. UL listed as USE-2 per UL 854 Service-Entrance Cables.

Specifications

Code Word RAMAPO RAMAPO
Cond. Size 2 AWG 2 AWG
Cond. Strands 7 7
Diameter Over Conductor (in) (cm) 0.283 0.72 inch cm
Insulation Thickness (mils) (mm) 60 1.52 mils mm
Diameter Over Insulation (in) (cm) 0.403 1.02 inch cm
Num x Neutral Size 2 2
Neutral Stranding (mils) (mm) 6 0.15 mils mm
Neutral Insulation Thickness 60 60
Ground Size AWG AWG
Approx. OD (inches) (cm) 0.87 2.21 inch cm
Approx. Weight (lbs/1000') (kgs/km) 275 409 lbs/1000' kgs/km

1. The actual number of strands may differ for single input wire per ASTM B901
2. ^ Sureseal® a visco-elastic sealant that provides self sealing of the cable.
3. ^^ USE-2 Listed. HiScore
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B231 Standard Specification for Concentric-Lay-Stranded Aluminum 1350 Conductors
  • ASTM B609 Standard Specification for Aluminum 1350 Round Wire, Annealed and Intermediate Tempers, for Electrical Purposes
  • ASTM B901 Standard Specification for Compressed Round Stranded Aluminum Conductors Using Single Input Wire Construction. (The number of strands for both phase and neutral may differ)
  • UL 854 Service Entrance Cable
  • ICEA S-105-692 Standard For 600 Volt Single Layer Thermoset Insulated Utility Underground Distribution Cables
  • Buy American: Compliant with Buy American Requirements, found in 49 U.S.C. § 5323(j); specify “Made in the USA Only!” when ordering to ensure your project receives American made products.

Construction

  1. Conductor:Conductors are stranded, compressed 1350-H16/H26 (3/4 Hard) aluminum
  2. Insulation:Cross Linked Polyethylene (XLPE)
  3. Neutral:Cross Linked Polyethylene (XLPE) with three Yellow Extruded Stripes (YES)

For information about our Cable-Rejuvenation Services please visit us at:   Cable-Rejuvenation Services
You can email us at: Cable-Rejuvenation Services

Resources

There are no downloadable resources for this product.