AL XLP QUADRUPLEX SERVICE DROP

Aluminum Conductors. Polyethylene or Crosslinked Polyethylene Insulation.

Download Category Specifications
PDF Excel Table

Application

Used to supply 3-phase power, usually from a pole-mounted transformer, to the user's service head where connection to the service entrance cable is made. To be used at voltages of 600 volts phase-to-phase or less and at conductor temperatures not to exceed 75°C for polyethylene insulated conductors or 90°C for crosslinked polyethylene (XLP) insulated conductors.

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
105262
4 4
6 AWG 6 AWG
7 7
45 1.14
647 16.44
152 226
105288
4 4
4 AWG 4 AWG
7 7
45 1.14
759 19.30
227 337
105205
4 4
2 AWG 2 AWG
7 7
45 1.14
901 22.90
314 467
105213
4 4
1/0 AWG 1/0 AWG
9 9
60 1.52
1139 28.94
504 751
105221
4 4
2/0 AWG 2/0 AWG
11 11
60 1.52
1243 31.58
620 922
105338
4 4
3/0 AWG 3/0 AWG
17 17
60 1.52
1359 34.52
833 1240
105247
4 4
4/0 AWG 4/0 AWG
18 18
60 1.52
1491 37.89
941 1401
237669
4 4
336.4 KCMIL 336.4 KCMIL
19 19
80 2.03
1944 49.39
1489 2215

Standards & References

Southwire's quadruplex service drop cable meets or exceeds the following ASTM specifications:

  • B-230 Aluminum Wire, 1350-H19 for Electrical Purposes.
  • B-231 Aluminum Conductors, Concentric-Lay-Stranded.

Construction

Conductors are concentrically stranded, compressed 1350-H19 aluminum. Insulated with either polyethylene or crosslinked polyethylene (XLP). Neutral messengers are concentrically stranded 6201, AAC, or ACSR. Conductors are manufactured with ridges for phase identification (one conductor one ridge, one conductor two ridges, one conductor plain.)

  • 1350

Resources

There are no downloadable resources for this product.