AL 600V-UD HISCORE DUPLEX AL600V86

Aluminum Conductors. Ruggedized XLP Insulation. Provides Superior Mechanical Protection.

Download Category Specifications
PDF Excel Table

Application & Features

Used for secondary distribution and underground service at 600 volts or less, either direct burial or in ducts. Especially suited for applications requiring superior resistance to mechanical damage. Rated 90°C continuous operation, 130°C emergency overload and short circuit 250°C.

Specifications

Select a set of products below for more information:
Conductor
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
2 2
6 AWG 6 AWG
7 7
596 15.14
89 132
More Options
2 2
4 AWG 4 AWG
7 7
690 17.53
126 188

Standards & References

HI-SCORE duplex 600 volt secondary UD cable meets or exceeds the following applicable ASTM specifications:

  • B-231 Aluminum 1350 Conductors, Concentric-Lay-Stranded.
  • B-609 Aluminum 1350 Round Wire, Annealed and Intermidiate Tempers, for Electrical Purposes.

Construction

Conductors are stranded, compressed 1350-H16/H26 aluminum, insulated with a cross-linked polyethylene meeting the requirements of ANSI/ICEA S-81-570. Neutrals are triple yellow extruded stripe. Cables with "YES" neutrals have sequential footage markers. Conductors are durably surface printed for identification.

  1. 1350