SK-T1, KEY STRIP TOOL UTP p-58746140 58746140

Southwire #: 58746140 Model #: SK-T1

SK-T1 Key Strip Tool for Twisted Pair quickly strips outer cable jackets from Category 3, 5, 5e and 6 data cable. The SK-T1 features three positions to accurately strip different size cables.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • The Key Strip Tool for Twisted Pair quickly strips outer cable jackets from Category 3, 5, 5e and 6 data cable
  • Three positions for different size cables

Specifications

Model # SK-T1 SK-T1
UPC # 032886935343 032886935343
Product Height 57.0 144.78 inch cm
Product Width 6.0 15.24 inch cm
Depth 1.5 3.81 inch cm
Product Weight 0.055 0.02 lbs kg

Resources

There are no downloadable resources for this product.
Rated 5 out of 5 by from amazing tool This key strip tool is small but amazing,so helpful and very useful.Very light,small easy to carry in the hands or even in the pockets.It has three posyions for diffrent size cable,and quickly removes outer cable jacket.If you need to cut cable at home this is the toll that you need.Even it is samll size very easy to jold in hands while cutting cable,it took just few minutes and my job was done,impressed with this tool.
Date published: 2019-10-30
Rated 4 out of 5 by from Great Little Tool This little cable stripper is great for when you have to strip a few cables and you can keep it in your pocket. It doesn't bite into the internal wires of the cable and cuts cleanly. If I am stripping a lot of cables, I would prefer to use my bigger stripper with replaceable blades. For a DIYer or electrician that does this once in a while, it's a great tool to add to your toolbox.
Date published: 2019-10-31
Rated 3 out of 5 by from Works alright, could be larger This tool does exactly what it says it does. I have used several other brands of cable jacket strippers and they all work a little better than this one. I am not sure how long the small part of plastic that is the lever will hold up before it breaks. I will continue to use when my other one is not available but I would probably never purchase this.
Date published: 2019-10-20
Rated 4 out of 5 by from Small and easy to use The southwire key strip tool works as expected, I used it on over 50 cat 6 runs today. Always efficiently cutting the sheathing, with the ease of a finger. Never nicking any of the wires, saving having to use the pull string down and cutting the excess off. Also leaves for perfect cuts to make up into the ends
Date published: 2019-11-01
Rated 5 out of 5 by from Light weight and cuts well I used this today to strip a couple cat 6 cables and it worked very well. It is super light weight and it cuts very clean. I did about a dozen cuts and not once was anything cut but the outer jacket of the cable. I would highly recommend this tool.
Date published: 2019-10-18
Rated 5 out of 5 by from Lightweight and cuts with ease It’s very lightweight and small enough to fit in your pocket. It strips cables down without hesitation and such ease. So much safer than stripping with a knife. Handy to have on hand and seems pretty sturdy.
Date published: 2019-10-23
Rated 5 out of 5 by from One of the best strip tools out there This definitely helps me complete a lot of my different jobs out there. Anybody dealing with electrical work can use this on a daily basis. It makes all the tests a lot simpler.
Date published: 2019-10-16
Rated 4 out of 5 by from Key Stripper Works well for stripping multiple sizes of twisted pair wire. I used it on cat5e and cat6 with ease. The finger hole could be a bit larger though.
Date published: 2019-10-16
  • y_2026, m_8, d_24, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_22
  • loc_en_US, sid_58746140, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Does this tool work for removing the jacket on solid fire alarm cable? 14-2 & 18-2

Asked by: IBEWApprentice219
Please contact our customer service team at 1-855-798-6657 and we will give you detailed instructions on how to use the tool in that application. Thank you!
Answered by: SouthwireTools
Date published: 2018-12-19
  • y_2026, m_8, d_25, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_58746140, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT