PDTC-1, PUNCHDOWN NON-IMPACT 110

Southwire #: 58745440 Model #: PDTC-1

The Comfort Grip 110-style Punchdown Tool easily terminates 110-style blocks on patch panels and wall jacks.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Punch down 110-style jacks or patch panels
  • Soft rubber comfort grip
  • 110-style blade terminates cable and trims excess wire

Specifications

Model # PDTC-1 PDTC-1
UPC # 032886935275 032886935275
Product Height 3.937 10.00 inch cm
Product Width 1.378 3.50 inch cm
Depth 1.4 3.56 inch cm
Product Weight 0.117 0.05 lbs kg
Rated 1 out of 5 by from Junk Tried using this on a wall jack for ethernet and the mouth of the tool is to wide and the cat 5 wraps around the terminal and doesn't make a good connection. Had many problems not happy
Date published: 2020-06-11
Rated 3 out of 5 by from Good for someone who does terminals little I have enjoyed having this tool, just one suggestion the red cover get lost easy. Need to keep it in something to keep blade sharp
Date published: 2016-08-16
  • y_2025, m_12, d_5, h_11
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_58745440, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Does the punch down 110 tool can you put a 66 blade in it to punch down on 66 blocks?

Asked by: Gmoney
For us to better help you with your question please contact our team at 855-798-6657 and we will be happy to assist.
Answered by: SW Tools
Date published: 2020-03-10

Does this item help with installation of Cat 5E terminal ends?

Asked by: mikestub
Please contact our team at 855-798-6657 for further assistance.
Answered by: SW Tools
Date published: 2020-03-10

Does this tool install wires in cat 6RJ45 inserts?

Asked by: White top
This will punch down wires on RJ45 wall ports and patch panels. Thank you.
Answered by: SouthwireTools
Date published: 2017-08-10
  • y_2025, m_12, d_4, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_58745440, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT