LNP6DC-1, LONGNOSE PLIER 6" CRIMPINGOBSOLETE, NO REPLACEMENT p-58744240 58744240

Southwire #: 58744240 Model #: LNP6DC-1

LNP6DC-1 Crimping Long Nose Pliers - UR/UY/UG are for crimping and stripping IDC (insulation displacement) UR, UY, UG type connectors. These pliers feature an induction hardened cutting blade and hot-riveted joints for durability and reliability.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Crimps UR/UY/UG connectors
  • Strips 22-24 AWG wire
  • Induction-hardened cutting blade
  • Hot-rivet joint for smooth action and long life
  • Textured double-dipped grip

Specifications

Model # LNP6DC-1 LNP6DC-1
UPC # 032886935176 032886935176
Product Height 0.8 2.03 inch cm
Product Width 3.9 9.91 inch cm
Depth 2.15 5.46 inch cm
Product Weight 0.35 0.16 lbs kg

Resources

There are no downloadable resources for this product.
Rated 5 out of 5 by from Multi purpose tool Great to have a tool with a multi purpose, kills two birds with one stone. I really like having tools that I can justify in my bag instead of having 2 taking up space. Crimps the scotchlok connectors smooth and doubles as a good needle nose pliers
Date published: 2017-06-06
  • y_2025, m_12, d_11, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_58744240, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT

where I can find this pliers? Lowe's wont carry it anymore??

Asked by: eduaro
Please call our Tools Team at 855-798-6657 for further assistance!
Answered by: Southwire
Date published: 2018-11-19
  • y_2025, m_12, d_9, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_58744240, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT