KIT-TP1, NETWORK TOOL KIT p-58744140 58744140

Southwire #: 58744140 Model #: KIT-TP1

Our Network Tool Kit includes all the tools you need to cut, strip, terminate and install data cabling. 3-in-1 cut/strip/crimp tool, comfort grip punchdown tool, reversible screwdriver, 10 RJ45 connectors and carrying case.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Complete kit for terminating data cable
  • Make custom length patch cables
  • Includes: Compact 3-In-1 Cut/Strip/Crimp Tool, Comfort Grip Punchdown Tool, Reversible Screwdriver, 10 RJ45 Connectors, and a Tool Case

Specifications

Model # KIT-TP1 KIT-TP1
UPC # 032886935169 032886935169
Product Height 2.4 6.10 inch cm
Product Width 9.2 23.37 inch cm
Depth 9.05 22.99 inch cm
Product Weight 1.45 0.66 lbs kg
Rated 5 out of 5 by from Great Kit for Homeowners! This is a well-built basic network tool kit. It has everything you need including the RJ-145 connectors. The tools are well built and solid. The stripper/crimper works great. The stripper can easily cut the outer jacket without damaging or bending the inner twisted pairs of wire. The crimper worked each and every time. The reversible screwdriver is solid. If you are going to do a limited amount of connectors, then this tool kit is hard to beat at this price point. You can’t go wrong. It even comes with a great storage case. That being said, if you are going to a bunch of connectors, you may want to upgrade to a punchdown tool that provides pushback and an audible click to tell you the wire is properly seated. (My techs and I install alot of connectors each day and we would definitely recommend Southwire’s PDTP-K1 Professional Impact Punchdown Tool.) For occasional use, this punchdown tool may not have all of the features, but it is well-built , does what it is supposed to do and does it well. Overall, I would definitely recommend this kit for a homeowner.
Date published: 2020-08-30
Rated 5 out of 5 by from Timing could not be perfect! One of my cats chewed through the end of a data cable. I was about to by a new cable when this tool kit fell in my lap. With the new plugs, I was able to repair the damaged end. The cutter/crimper made the job easier for a first time build. I used the screwdriver for an unrelated project. It was close by, instead of me having to go to the toolbox. Timing again. The cutting punch will have to stay in the case. I never work on anything that would require this tool. All in all the kit came in handy. Not bad for my collection.
Date published: 2020-09-12
Rated 4 out of 5 by from Pretty Good Network Tool Kit This tool kit is very nice. The crimpers work well. The keystone tool is solid, and the screwdriver is nice. It also comes with some RJ45 connectors. The crimpers did a good job crimping all of the pins evenly. I would have liked to see a pair of scissors instead of the screw driver but the screw driver is very nice. The case works well to hold everything together. I will be taking the insert out and just storing the tools and a tester. It also comes with a card that tells you the pin outs and how to use the crimpers.
Date published: 2020-08-31
Rated 4 out of 5 by from Durable I like this set a lot. It feels really complete and each of the tools seem really durable and like they will hold up over repeated use. I also like the fact that it comes in a nice carrying case. This makes it much easier to store when I am not needing it. This is a great quality set.
Date published: 2020-09-02
Rated 3 out of 5 by from Good starter kit The crimper works well and has many features in one tool. It has a good punch down tool. However, I prefer an impact punch down tool. It has a nice case that I am using for something else because I put the tools in my tool bag. I would prefer to save some money and not have a case.
Date published: 2020-08-31
Rated 4 out of 5 by from Great low voltage kit I liked that it came in a case, able to throw other devices and ends in there. All the tools in the kit worked well, the only thing I wasn’t used to was the punch down tool for female cat5/e and 6 ends, just a little awkward in my hand.
Date published: 2020-12-28
Rated 4 out of 5 by from love the case Love the case, it will hold all of my fittings required to do the job. The tools are sturdy and well built and should hold up for a long time. Love the punch tool and it's built in cutter to clip the excess wire. loved it!!!!
Date published: 2020-09-01
Rated 3 out of 5 by from Network tools Nice little network kit! Comes with a 2 piece interchangeable philips and flat head screwdriver, punch down tool, network crimper, and a bundle of cat 5 connectors in a handy little case! Quick and easy!
Date published: 2020-09-06
  • y_2026, m_8, d_9, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_19
  • loc_en_US, sid_58744140, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Were do i find replacement blades for the RJ45 crimp tool?

Asked by: Shawn23
We are happy to help! Please contact our team at 855-798-6657 for assistance with replacement.
Answered by: SW Tools
Date published: 2020-10-05

Can I use the network tool kit to replace a connector on a flat cat5 cable?

Asked by: Asloan7069
For us to better help you with your question please contact our team at 855-798-6657 and we will be happy to assist.
Answered by: SW Tools
Date published: 2020-08-06

Will it work if I have a cat 6A shielded

Asked by: Eric90911
For us to better help you with your question please contact our team at 855-798-6657 and we will be happy to assist.
Answered by: SW Tools
Date published: 2020-08-06

What determines when to use T568A or T568B for terminations?

Asked by: Ronb
For us to better help you with your question please contact our team at 855-798-6657 and we will be happy to assist.
Answered by: SW Tools
Date published: 2020-08-15

I have a cat 6 cable want to know which connector to use that is provided in your network tool kit 

Asked by: Phillyq11
The RJCC-T1 that is included with this kit is compatible with RJ45, RJ11/RJ12 and RJ22 connectors.
Answered by: swtools
Date published: 2020-08-06

Will this work for a phone jack

Asked by: Samiam
This kit is designed for Data Cabling as opposed to Phone. The Crimper that is included, RJCC-T1 is able to crimp RJ45 and RJ11 connectors. (Data and Phone connectors, respectively).
Answered by: swtools
Date published: 2020-08-06

Will this tool work with the ez rj45 connectors

Asked by: Ts38
No, this will not. We apologize for any inconvenience. Thank you.
Answered by: SouthwireTools
Date published: 2020-08-06
  • y_2026, m_8, d_9, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_58744140, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 49ms
  • QUESTIONS, PRODUCT