KIT-C1, CABLE TV TOOL KIT p-58744040 58744040

Southwire #: 58744040 Model #: KIT-C1

Our Cable TV Tool Kit includes everything you need terminate coax. This kit comes complete with a round cable cutter, radial stripper, compression crimper, 10 "F" connectors and a tool case.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Complete kit for terminating coax
  • Make custom length coax patch cables
  • Includes: Round Cable Cutter, Radial Stripper, Compression Crimper for "F" Connectors, 10 "F" Connectors for RG6 dual shield Coax, and a Tool Case

Specifications

Model # KIT-C1 KIT-C1
UPC # 032886935152 032886935152
Product Height 114.0 289.56 inch cm
Product Width 27.0 68.58 inch cm
Depth 9.05 22.99 inch cm
Product Weight 2.348 1.07 lbs kg
Rated 5 out of 5 by from Great tool kit!! I have had my kit for about six months. Probably the best kit I've ever owned.
Date published: 2016-08-16
Rated 4 out of 5 by from Works Great The stripper was the item I wondered if it would work. It did. Made perfect cuts! Scored the casing without cutting shielding and cut dialectic with no issues. Crimper worked great. I also bought another brand of f connectors and had no issues squeezing them and having great connection.
Date published: 2018-01-22
Rated 3 out of 5 by from Connectors don't work with my cable cutter cuts fine. stripper strips great. The insulation on the cable my cable company installed is too thick to work with the connectors. I had to buy a separate crimper and connectors to finish the project.
Date published: 2016-09-08
Rated 5 out of 5 by from Great Tool Kit This the best tools for TV cables I have ever used. The stripper works great, and the connector compression tool is far and above any crimper.
Date published: 2016-08-08
  • y_2026, m_7, d_20, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_58744040, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

I bought a kit a while ago. Now I don't remember how to use all the tools. Is there a manual to go with the kit?

Asked by: Bill 5640
Please see the link below for the operating manual. http://www.southwiretools.com/tools/file.get.do?file_id=1004
Answered by: SW Tools
Date published: 2020-06-17

I just need f connectors. Already have kit

Asked by: Timtam
We are happy to help! Please contact our team at 855-798-6657 for further assistance.
Answered by: SW Tools
Date published: 2020-05-04

Stripper wont work correctly with rg6 cable

Asked by: kenn
Please call our team at 855-798-6657 for assistance!
Answered by: swtools
Date published: 2018-11-15

When using stripper the second blade does not pierce the outer cover is there an adjustment

Asked by: JimC
There is no adjustment to the RG Stripper. The tool is self-adjusting. Perhaps make sure the wire is being directed into the tool correctly and try rotating a few extra times in the blade hasn’t correctly cut into the jacket.
Answered by: swtools
Date published: 2018-11-15

What part number do I use for replacement wire connector for the crimping tool the Fg 6 does not work

Asked by: Bronco 1
The kit includes 10 F Connectors. Please contact customer service at 1-855-798-6657 if you are having any issues with this product. Thank you.
Answered by: SouthwireTools
Date published: 2018-07-23

I need connected for C 1 kit

Asked by: Bronco 1
Unfortunately, we do not offer replacements at this time. We apologize for any inconvenience. Thank you.
Answered by: SouthwireTools
Date published: 2017-06-20

Does this kit work for RG59 coax cable?

Asked by: Andy85
Yes. The kit works with RG59 coax cable. Thank you.
Answered by: SouthwireTools
Date published: 2018-11-15

Rg6q yes or no on the stripping tool? I haven't been successful with it.

Asked by: markw
Yes this stripping tool will work on RG6Q. However, the connectors that are included in the kit are for dual shielded cable, not RG6Q.
Answered by: SouthwireTools
Date published: 2018-11-15
  • y_2026, m_7, d_20, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_12
  • loc_en_US, sid_58744040, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT