GFCI RECEPTACLE TESTER WITH LCD p-66983340 66983340

Southwire #: 66983340 Model #: 40032S

Southwire's GFCI receptacle tester with LCD is designed to evaluate the wiring conditions of North American 120V 3-prong outlets. Equipped with a large LCD, this device facilitates swift and effortless verification of outlet wiring, voltage measurements, and can test the operation of GFCI outlets.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Visible Display Readings: A backlit LCD display allows for ease in reading of voltage and identification of wiring conditions
  • Integrated GFCI Tester: Quickly test the trip function of GFCI outlets
  • Versatile Functionality: Detects and Visually Identifies 1 of 7 wiring conditions; Correct, Open Ground, Open Neutral, Open Hot, Reversed Hot/Ground, Reversed Hot/Neutral, Hot on Ground
  • Convenient Display: A Screen Hold function will display readings for 10 seconds after the tester is unplugged which is great for hard to reach outlets
  • Quick Identification Bright Indicator Lights: Quickly see if the tester is reading a correct or incorrect wiring condition
  • Built For The Jobsite: CAT II 150V rated and 6' Drop Protection to withstand tough jobsite requirements
  • Designed for use on 3-wire, North American 120V Electrical Outlets Only

Specifications

UPC # 032886311826 032886311826
Rated 5 out of 5 by from The Tester is great! The Website is not! The product is good but the website not so much I have a review of this product on the home Depot website if anyone wants to take a look and ask any questions the rest of this one is me complaining about southwires website I had typed a long review and tried adding some photos and it wouldn't let me add them okay so no big deal so I try going back to my review to submit it without the photos well it was all gone no review no ratings no name nothing was there the tester is great the review section of this website is not very radical to say the least
Date published: 2026-05-09
  • y_2026, m_8, d_11, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_66983340, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;