40141S, TESTER AC/DC VOLTAGE 4-WAY

Southwire #: 65032240 Model #: 40141S

40141S 4-Way Voltage Tester is a handy, pocket size tester that checks live AC voltage from 120 to 480 volts and DC voltage from 160 to 600 volts in four easy steps. The 40141S is easy to read and features a convenient, compact design.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • UL listed
  • EASY TO USE: Southwire’s 4-way AC/DC voltage tester is the ideal tester for inspectors, electricians and homeowners who need to quickly and easily test voltage
  • WORKS ON BOTH AC AND DC VOLTAGE: Indicates AC Voltage from 120 to 480V and DC Voltage from 160 to 600V
  • STORABLE TEST LEADS AND POCKET CLIP: Test Leads insert into backside of tester to prevent damage when not in use and may be spaced to fit into standard outlets. The built-in pocket clip conveniently clips on to your work belt, pocket or bag
  • SMALL YET DURABLE: Its small size won’t take up much space and fits perfectly in your tool bag. The durable molded housing will withstand up to a 6-foot drop
  • HEX GRIP: The grooved Hex Grip provides comfort and stability while testing
  • UL LISTED

Specifications

Stock # 65032240 65032240
Model # 40141S 40141S
UPC # 032886699863 032886699863
Safety Rating CAT III 600V CAT III 600V
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;