40126N, TESTER NCVD DUAL p-59992240 59992240

Southwire #: 59992240 Model #: 40126N

Non-contact AC voltage detector quickly checks for the presence of live voltage on wiring and electrical devices. Features dual ranges for use on low voltage and high voltage circuits and a built-in flashlight for added convenience.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Increased Battery Life: Auto Power Off after 5 minutes of inactivity
  • Audible & Visual Detection of AC voltage 24 – 600V & 100 – 600V
  • Green LED indicates tester is ready for use and flashing Red LED with beeper means voltage is detected. Yellow LED indicates Low Voltage mode. With the tester on, momentarily press the on/off button for Low Voltage mode.
  • High power rear flashlight and forward-facing flashlight
  • CAT IV 600V Safety Rating, UL and CUL listed
  • Low battery self-test: When the batteries are too low for reliable operation, the beeper will beep three times and the green LED will turn off indicating the tester is inoperative

Specifications

Model # 40126N 40126N
UPC # 032886963049 032886963049
Product Height 6.23 15.82 inch cm
Product Width 0.83 2.11 inch cm
Depth 0.99 2.51 inch cm
Product Weight 0.16 0.07 lbs kg
Safety Rating CAT IV 600V CAT IV 600V
Rated 1 out of 5 by from It worked great, then it didn't I bought this within the last year and a half. It worked just as it was supposed to until it began to act like the batteries were dead, even after putting multiple sets of brand new batteries in. bummed.
Date published: 2021-11-14
Rated 5 out of 5 by from Great Product for maintenance person Great for checking residential and commercial electrical power!
Date published: 2022-08-17
  • y_2026, m_8, d_5, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_59992240, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;