40040S, CONTINUITY TESTER PRO p-59724840 59724840

Southwire #: 59724840 Model #: 40040S

40040S Professional Continuity Tester with Remote.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Bright flashing LEDs and loud pulsating beeper provide a positive indication of continuity
  • Bi-color LEDs determine polarity
  • Includes detachable remote indicator for tracing multiple cable runs
  • Wiring legend on tester provides simple operation
  • Not for use on live circuits
  • Replacement 100mA Fuse: 73616440

Specifications

Model # 40040S 40040S
UPC # 032886958397 032886958397
Product Height 4.85 12.32 inch cm
Product Width 1.25 3.18 inch cm
Depth 2.15 5.46 inch cm
Product Weight 0.42 0.19 lbs kg
Rated 3 out of 5 by from Great little tester, could be tougher This is a great, simple little continuity tester. I like this one better than the other popular tester because of the way the remote end differentiates between correct and incorrect polarities. It's an invaluable tool when checking conductors over distances when you don't have a coworker to help. The downside...it's not very sturdy. It's not very reliable. So far I've personally experienced about a 50% failure rate with short term use. The remote end seems to go bad for no reason. Our QC crew has gone through about a dozen, and I think 6 are still working fully after several months. Replaceable leads on both the main and remote would be great, but more reliable internal components would be better.
Date published: 2026-04-30
Rated 5 out of 5 by from Works exactly as expected. Purchase this over a year ago tools been very helpful and tracing wires. Determine which wires have continuity quickly saving time on repairs.
Date published: 2025-09-06
  • y_2026, m_11, d_23, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.50
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_59724840, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

I bought this continuity tester for a precomissioning job. I´ve been asked to provide the equipment's calibration certificate. Does this equipment needs to be calibrated?

Asked by: SESEI INGENIEROS
Hi there, and thanks for reaching out! We'd like to hear more about your question, so that we can ensure that we're providing the most accurate answer. Please reach out to our dedicated team at consumersupport@southwire.com and we'll be happy to help.
Answered by: Southwire Care Team
Date published: 2025-09-22
  • y_2026, m_11, d_23, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.50
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_59724840, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT