40022S, RECEPTACLE TESTER GFCI p-65032040 65032040

Southwire #: 65032040 Model #: 40022S

Easy-to-use receptacle tester identifies common wiring errors in 120V AC outlets plus tests GFCI outlets. Performs 7 tests (including the GFCI test).

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • PUSH BUTTON GFCI TEST: Allows you to quickly test that the GFCI trip function is working
  • FAST & ACCURATE: Southwire’s 120 Volt AC GFCI tester is the ideal tester for home inspectors, electricians and home renovators who need to check the wiring of outlets in kitchens, bathrooms and offices
  • 2-SIDED LEGEND: Only from Southwire! Accurately read test results with the tester facing right-side up or even upside down (depending on the outlet’s ground location) with brightly colored indicator lights and the 2-sided fault legend
  • 7 TESTS IN ONE: Open ground, open neutral, open hot, hot and ground reversed, hot and neutral reversed, correctly wired, and GFCI
  • SMALL YET DURABLE: Its small size won’t take up much space and fits perfectly in your tool bag. Durable housing with reinforced pins will withstand up to a 6-foot drop
  • UL LISTED

Specifications

Model # 40022S 40022S
UPC # 032886699849 032886699849
Product Height 3.6 9.14 inch cm
Product Width 1.7 4.32 inch cm
Depth 1.0 2.54 inch cm
Product Weight 0.12 0.05 lbs kg
Rated 5 out of 5 by from Great Tool!! My wife just purchased an older house. Some of the outlets were not working. I used the Receptacle Tester 40022S to fix all the plugs! Thanks!
Date published: 2024-10-29
  • y_2026, m_11, d_4, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_65032040, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;