21550T, CLAMP METER 400A AC/DC

Southwire #: 65031840 Model #: 21550T

400A AC/DC Clamp Meter with True RMS, Built-In NCV, Worklight, and Third-Hand Test Probe Holder.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 400A AC/DC Current Range
  • CAT III 600V Safety Rating
  • True RMS Accuracy
  • Built-In Non-Contact Voltage Tester
  • Third-Hand Test Probe Holder
  • WHAT’S INCLUDED: Carrying case, clamp meter, test leads, type K temperature probe with banana plug adapter, AAA batteries and instruction manual

Specifications

Model # 21550T 21550T
UPC # 032886699825 032886699825
Product Height 8.48 21.54 inch cm
Product Width 2.91 7.39 inch cm
Safety Rating CAT III 600V CAT III 600V
Rated 1 out of 5 by from Review I compare accuracy to measure AC current this I I model and cheap model from Walmart.This model was the worst one.before you release any product check product accuracy.
Date published: 2021-03-04
Rated 5 out of 5 by from Works great! Works just as good as any other testing equipment. Measurements are accurate.
Date published: 2022-03-12
Rated 5 out of 5 by from Bought it for the DC Clamp amp meter Every function functions as expected.
Date published: 2021-09-25
  • y_2025, m_12, d_6, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_65031840, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;