21530T, CLAMP METER 400A AC

Southwire #: 65031640 Model #: 21530T

400A AC Clamp Meter with True RMS, Built-In NCV, Worklight, and Third-Hand Test Probe Holder.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 400A AC Current Range
  • CAT III 600V Safety Rating
  • True RMS Accuracy
  • Built-In Non-Contact Voltage Tester
  • Third-Hand Test Probe Holder
  • WHAT’S INCLUDED: Carrying case, clamp meter, test leads, type K temperature probe with banana plug adapter, AAA batteries and instruction manual

Specifications

Model # 21530T 21530T
UPC # 032886699818 032886699818
Product Height 8.48 21.54 inch cm
Product Width 2.91 7.39 inch cm
Depth 1.4 3.56 inch cm
Product Weight 0.6 0.27 lbs kg
Safety Rating CAT III 600V CAT III 600V
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

do your products have a lifetime warranty ?

Asked by: DONT
Hello, thank you for taking the time to ask us your question. So that we can learn more and assist further, please reach out to us at consumersupport@southwire.com.
Answered by: Southwire Care Team
Date published: 2025-09-22
  • y_2025, m_12, d_10, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_65031640, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT