14090T, MULTIMETER TECHPRO TRMS BT p-63018440 63018440

Southwire #: 63018440 Model #: 14090T

This Bluetooth® enabled multimeter in combination with Southwire's™ MApp™ mobile app allows you to view, record, and share readings on your smartphone. Designed for demanding environments. Features include a CAT IV safety rating, a rugged IP67 waterproof and dust tight housing, True RMS and Low Z readings, backlit controls, and powerful built-in work light.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Bluetooth for viewing, recording and sharing readings using Southwire’s Mapp™ mobile app
  • Lighted controls and backlit display allow use in dimly lit areas
  • Accurate AC readings with TrueRMS measurements, as well as a Low Z function eliminates false readings from “Ghost” voltage
  • Powerful LED work light
  • TrueRMS measurements provide accurate AC readings and a Low Z function eliminates false readings from “Ghost” voltage
  • Rugged IP67 waterproof and dust tight housing and CAT IV 600V/CAT lll 1000V safety rating, UL listed
  • Replacement 10A Fuses: 73616240. Replacement 800mA Fuses: 73616340

Specifications

Model # 14090T 14090T
UPC # 032886963360 032886963360
Product Height 6.698 17.01 inch cm
Product Width 2.364 6.00 inch cm
Depth 3.152 8.01 inch cm
Product Weight 0.9 0.41 lbs kg
Brand TechnicianPRO™ TechnicianPRO™
Safety Rating CAT IV 600V, CAT III 1000V, UL Listed CAT IV 600V, CAT III 1000V, UL Listed
Rated 5 out of 5 by from A wonderful multimeter for a technical director. My volunteer position requires me to do a lot of different repair jobs and this multimeter is the perfect sidekick. From checking line voltages to testing filter capacitors mixing consoles and even finding out why a microphone doesn't work. This meter has my back. The flashlight and lit controls really help when I'm working inside dark av racks too.
Date published: 2021-11-03
Rated 5 out of 5 by from Nice addition to my stable of meters! BT is great! I bought this meter to do a specific project as it has the blue tooth feature and now, it is my daily driver for a meter. The range on the bluetooth is very good and the app works well. It give you the ability to observe machinery while having the meter measure in a remote location; extremely handy. The app also allows you to email the data as a CSV (comma separated value) file which imports into excel with ease. I thought the Blue Tooth would be a gimmick but has proven very useful already. Thank you Southwire!
Date published: 2023-12-24
Rated 5 out of 5 by from Couldn't be happier I have owned this for years now and have used it enough times to know that I can rely on this meter for just about anything I need to measure. It's accurate, holds a decent battery life, rugged, nice features and BLUETOOTH! Have been wanting and needing a meter with remote operations and the competitors want so much money it isn't worth it. I love this meter, have shown it to others, sang it's praises and would buy another one if I ever needed
Date published: 2025-03-07
  • y_2026, m_10, d_7, h_11
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_63018440, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;