14070T, MULTIMETER TECHPRO TRMS

Southwire #: 63018240 Model #: 14070T

This built-tough multimeter offers a CAT IV safety rating and an IP67 waterproof and dust tight housing. With True RMS readings, a Low Z measurement function, backlit controls, and a powerful built-in work light, it has the features needed for the professional electrician.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • MULTIFUNCTIONAL: 11 measuring functions, plus max/min average
  • ACCURATE MEASUREMENTS: TrueRMS measurements provide accurate AC readings and a Low Z function eliminates false readings from “Ghost” voltage
  • EASY TO READ: Lighted controls and backlit display allow use in dimly lit areas
  • CONVENIENT built-in powerful LED work light
  • DURABLE IP67 waterproof and dust tight housing will withstand rugged job sites

Specifications

Stock # 63018240 63018240
Model # 14070T 14070T
UPC # 032886963346 032886963346
Product Height 6.698 17.01 inch cm
Product Width 2.364 6.00 inch cm
Depth 3.152 8.01 inch cm
Product Weight 0.9 0.41 lbs kg
Brand TechnicianPRO™ TechnicianPRO™
Safety Rating CAT IV 600V, CAT III 1000V, UL Listed CAT IV 600V, CAT III 1000V, UL Listed
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;