UTILQO, UTILITY KNIFE FOLDING

Southwire #: 65029040 Model #: UTILQO

The Southwire Folding Utility knife features a one button quick open mechanism for easy opening. Added features include an easy, no tool blade change, a full metal body with comfort grip handles and a durable cutting blade.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Quick Open button for easy one hand operation
  • Easy tool free blade change
  • Lightweight Metal Body with comfort grip for secure hold
  • Folding Utility Knife
  • Accepts all common 2-point utility blades
  • Durable metal body with comfort grip for secure hold
  • Quick Open button for easy one hand operation
  • Comfort grip for maximum hold and comfort
  • Lanyard Hole

Specifications

Model # UTILQO UTILQO
UPC # 032886699412 032886699412
Product Height 6.85 17.40 inch cm
Product Width 1.61 4.09 inch cm
Depth 0.45 1.14 inch cm
Product Weight 0.3 0.14 lbs kg

Resources

There are no downloadable resources for this product.
Rated 5 out of 5 by from Great utlility knife I love the idea of a folding utility knife. It’s great to have while I’m opening my Amazon packages. It offers a rugged, comfort grip so it doesn’t slip out of your hands. Not only that, but has a sturdy clip to clip onto my pocket. I think the aspect I like the most is the open/close button. It won’t open/close unless you press the button. While cutting boxes open, that feature comes in handy as it can prevent it from closing. While clipped on my pocket, it won’t ooen either. A good safety measure. It’s really sharp too. Not only that, but it also has a quick blade changing capability. All you have to do is push the button and the blade slides out. No tools required.
Date published: 2019-03-26
Rated 5 out of 5 by from First Folding Utility Knife....Love It!!! This was my first folding utility knife. I've been skeptical to them. Perhaps I am more of a traditionalist, preferring to use standard straight blade folding knifes. This knife is terrific though. The feel is great. The blade swings in and out smoothly. And given that it uses utility blades, you can always depend on it being sharp. My one dislike to the knife would be that the size is a bit big, girth wise. While this is a benefit for when holding the knife in your hand, it is a bit big when in your pocket.
Date published: 2019-03-26
Rated 5 out of 5 by from Daily driver.. Nice folding utility knife. I use this everyday. As an electrician, this knife is always on me. Drywall, boxes, stripping cable, this knife does it all. Before getting this knife, I was diehard Kolbalt. But having this one has turned me around. It is very well made, good construction, and I really appreciate that it locks closed. The button to unlock is great for one-hand opening. GET THIS KNIFE!
Date published: 2019-03-21
Rated 5 out of 5 by from Really love this utility knife I really love this utility knife for a number of reasons. First of all I like how it fits in the pocket of my jeans. It's handy to be able to keep it on your person. The locking feature is awesome and is easily locked or unlocked with just one hand. What I really like is how easy it is to change blades, unlike the traditional utility knife that you have to take apart.
Date published: 2019-03-27
Rated 5 out of 5 by from Solid and safe Have had this for a short time but use it daily. It was a good acquisition for sure. First off the knife looks good. All black is a good idea because it stands out much less making it desirable to carry both inside and outside of work. The lock for the blade and the lock for the flip out are solid. It stays closed very safe. Belt clip and grips are great.
Date published: 2019-03-21
Rated 5 out of 5 by from rugged knife the first thing I noticed when I opened the package and held it in my hand was that I was holding a quality tool. before I opened the blade I noticed the belt clip which is a added bonus, by pressing the lock button near the top and held the knife in my hand I felt very safe and in control of the blade. the blade release button functions well.
Date published: 2019-03-23
Rated 4 out of 5 by from Great for camping This is great for camping out. It is very sharp and cuts through hard rope and other soft/medium materials. I like the safety of this knife that it’s folds so it can be but in a bag without the worry of cutting yourself. I like how it looks and it’s very heavy. The material of the knife is very nice looking and comfortable to use.
Date published: 2019-03-30
Rated 5 out of 5 by from gets the job done The Folding Utility Knife really is helpful and fits my in pocket with ease. It gets the job done easily. It is super simple to unfold and refold to fit in my pocket. I take this everywhere with me. Its made with a great grip to get the job done with little effort. This is a great idea and item!
Date published: 2019-03-22
  • y_2025, m_12, d_8, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_23
  • loc_en_US, sid_65029040, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

How can I remove the 2 Allen head screws for the clip? They are extremely tight and the small Allen wrench needed is too small to break them loose!

Asked by: allen head wrench
The belt clip screws need to be removed with a star tip screwdriver, not an allen head.
Answered by: Southwire
Date published: 2019-10-11
  • y_2025, m_12, d_8, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_65029040, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT