MCBLADE, REPLACEMENT BLADE BX MC CTECH p-58282340 58282340

Southwire #: 58282340 Model #: MCBLADE

Blue sapphire blade cuts armor without damage to internal conductors. Handles all common BX, MC and Flex cables.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Includes (1) replacement blade

Specifications

Model # MCBLADE MCBLADE
UPC # 032886911064 032886911064
Product Height 1.25 3.18 inch cm
Product Width 1.25 3.18 inch cm
Depth 0.01 0.03 inch cm
Product Weight 0.03 0.01 lbs kg
Application Metal Clad Cable Metal Clad Cable

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

hi, what are the dimentions of these blades?

Asked by: fredm
Height 6.13", Width 3.13", Depth 1.4"
Answered by: SW Tools
Date published: 2020-03-10
  • y_2025, m_12, d_12, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_58282340, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT