TCC9D, TERM CRIMPER CUTTER 9" DIP p-58289940 58289940

Southwire #: 58289940 Model #: TCC9D

These crimping/cutting tools are designed to crimp a variety of insulated and non insulated solderless terminal and connectors. The tapered nosed features an anvil and blade designed wire cutter for clean cuts.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 10-22 AWG solderless terminals and connectors.
  • Crimps insulated and non-insulated terminals and connectors.
  • Specially-hardened wire cutter in nose.
  • Tapered nose for working in confined spaces.

Specifications

Model # TCC9D TCC9D
UPC # 032886911217 032886911217
Product Height 9.5 24.13 inch cm
Product Width 2.0 5.08 inch cm
Depth 0.7 1.78 inch cm
Product Weight 0.79 0.36 lbs kg
Handle Grip Dipped Grip Dipped Grip

Resources

There are no downloadable resources for this product.
Rated 3 out of 5 by from Non-insulated crimper The good attributes of the Non-insulated crimper are: The bright yellow handles make the crimper easy to find in my tool bag, tool box, or bucket whichever I happen to be using. The crimper was very easy to operate right from the 1st use. I have had other crimpers that required a lot of use before they would operate easily. The leverage point is well placed so that a good crimp can be made with the tool, whether I am using #22 or #10 gauge wire. With all of that said, I would like to see this crimper in a model for crimping insulated connectors.
Date published: 2017-03-20
Rated 5 out of 5 by from plenty of leverage I have been using these for the past week crimping rings on number ten motor leads, the action is very smooth and the handles length makes the crimp easy which didn't fatigue my hand.
Date published: 2017-03-24
Rated 5 out of 5 by from Excellent tool The handle is comfortable in the hand and the tool itself is long enough where you can actually see the crimp as you Crip it
Date published: 2017-03-23
Rated 5 out of 5 by from LOADS OF LEVERAGE While reviewing the 9" Crimping and Cutting Tool [TCC9D ] I found the this tool exceed my exception. The handles are long and robust, with loads of leverage from the pivot point, and the cushioned grips do a great job of protecting the hands while crimping and cutting. I was able to cut 8 & 10 AGW stranded wire with ease, and crimp solder-less connectors of .062 steel [ .125 dia. with minimal effort. Great well thought out tool design. Vic North Central WV
Date published: 2017-04-06
Rated 4 out of 5 by from Nice tool . Good length for leverage.Comfortable holding,quality manufactured.Glad that it's in my tool bag.
Date published: 2017-03-23
Rated 5 out of 5 by from Top-notch piece of equipment! Received tool in the mail and was able to use it for its primary job (in my case).....making wiring connections on submersible pumps. The tool worked perfectly, made good crimps, and seemed plenty strong for its intended use. I would buy another one without hesitation!
Date published: 2017-03-25
Rated 5 out of 5 by from Great pair of crimpers I use this tool all the time for auto electronics. Anything for that matter it the first tool I grab. Its what I look for is a pair of crimpers accurate cutting teeth and smooth movement the crimping connectors with a nice feel in your hands.
Date published: 2017-03-19
Rated 4 out of 5 by from SIMPLE AND EASY Very good and useful tool. Well designed and easy to use long handles make it a breeze to crimp the larger terminals as well as cutting wire. You will be able to use this for all your needs except for maybe in tight spaces. Over all thumbs up!
Date published: 2017-03-20
  • y_2025, m_12, d_12, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_39
  • loc_en_US, sid_58289940, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

what is the recommended use cases for each of the two crimp locations?

Asked by: ken K
For insulated use the round portion and for bare metal use the u-shaped portion.
Answered by: Southwire
Date published: 2021-08-05

Regarding the TCC9D: http://www.southwiretools.com/tools/tools/TCC9D The heading says "...For Non-Insulated Connectors...". However, in the Features section for this product it says "...Crimps insulated and non-insulated terminals and connectors..."

Asked by: Huhhhh
Apologies for this mix-up, we will fix this but this tool is for Insulated & Non-Insulated Connectors.
Answered by: swtools
Date published: 2018-10-17
  • y_2025, m_12, d_12, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_58289940, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT