SCP9TPC, SIDECUT PLIER FISH CRIMP 9"

Southwire #: 58993140 Model #: SCP9TPC

Made from drop forged steel, these durable high-leverage side cutting pliers are built for work. The dual material grip provides a comfortable feel, while the induction hardened cutting blades cut wire and cable with ease. Knurled jaws provide the gripping strength you need and expect.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Induction-hardened cutting blades ensure efficient and lasting cutting surfaces for hard and soft wire
  • File teeth on jaws help remove burrs in conduit
  • Cuts ACSR, Screws, nails, and most hardened wire
  • Drop forged 6150 alloy steel for durability

Specifications

Model # SCP9TPC SCP9TPC
UPC # 032886944147 032886944147
Product Height 10.0 25.40 inch cm
Product Width 2.25 5.72 inch cm
Depth 0.84 2.13 inch cm
Product Weight 1.18 0.54 lbs kg
Warranty Lifetime No Hassle Warranty Lifetime No Hassle Warranty
Handle Grip Comfort Grip Comfort Grip
Rated 5 out of 5 by from Very Pleased I used these cutters everyday as a experienced electrician. I've owned and used many different brands of side cutters over the years, these rank at the top. They fit very comfortable in your hand, it's vey evident that Southward put a ton of thought and research in to designing this tool.
Date published: 2017-03-23
Rated 4 out of 5 by from Work as advertised This product works as advertised it has a nice handle for gripping them, which makes for easy cutting and cramping . They have a couple added bonuses to them they also Ream conduit and help you pull a fish tape which is sometimes tough . They are very well thought out product
Date published: 2017-03-17
Rated 5 out of 5 by from Southwire 9" Side cutting Pliers I have been using these Pliers for a few weeks now. I do have to say that these pliers have been as good if not better then other ones. I went as far as to give then to a few of my guys to try out also and the loved them to. The cutter on the pilers cut about anything. it is nice to have the crimper on the pliers. the fish tape puller also worked great. I would differently recommend them and I will also buy another pair if these were out. I can't say enough about this pliers.
Date published: 2017-04-03
Rated 4 out of 5 by from Great Design and Function Very nice tool. Feels comfortable in your hand. I like the the "Crimper" saves time since I don't have to carry another tool.
Date published: 2017-03-24
Rated 5 out of 5 by from Fantastic Tool! I've used this tool so many times already! The grips are super comfortable and really let you get ahold of it to cut wires, not that you have to push hard because the blades are so sharp everything I have needed to cut is just like butter. I especially like this tool over similar ones because of all of the the extras built into it, which has aloud me to remove some other single use tools out of my bag. Keep up the fantastic products Southwire!
Date published: 2017-03-21
Rated 5 out of 5 by from South Wire Lineman Pliers. I have used these lineman pliers with crimping tools and they are excellent. They are right next to the other name brand tools. Cutting stranded wire is easy never had a problem doing that cut 6 stranded # 12 wires at one time and went right through with no problem!!
Date published: 2017-03-16
Rated 5 out of 5 by from Outstanding quality and reliability I use my pliers dozens of times a day, every single day. This pair feels like it's well made. The cuts are smooth and clean. The handle gives you an excellent grip. The extra features on it come in handy. It's also the coolest looking pair of pliers I've ever seen
Date published: 2017-03-18
Rated 5 out of 5 by from A Great "Very High Quality Tool" Great tool, has everything that a professional electrician wants and needs to complete his everyday job requirements. Extremely well made, great cutting leverage, good handles, and great crimping die. This is one of the better hand tools that I have ever used.
Date published: 2017-03-16
  • y_2025, m_12, d_5, h_11
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_48
  • loc_en_US, sid_58993140, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

I'm trying to register a pair of SCP9TPC linesman pliers and it wants a serial number. I have no idea where this would be

Asked by: Markrbb75
Please call our Tools Team at 855-798-6657 for further assistance!
Answered by: SW Tools
Date published: 2019-08-01

Are they shock resistant

Asked by: Stephen B
These side cutting pliers are not voltage rated/insulated.
Answered by: Southwire
Date published: 2019-02-08

Where are these manufactured ?

Asked by: Jlbwv26
SCP9TPC is made from globally sourced parts.
Answered by: Southwire
Date published: 2023-05-06

Are these pliers insulated?

Asked by: Wilma
No, these are not insulated.
Answered by: Southwire
Date published: 2018-12-11

Do they have a lifetime warranty?

Asked by: Dougb37
Yes.
Answered by: SouthwireTools
Date published: 2017-05-17

I love your tools but in puerto rico .i dont have a place to buy .i buy a ratchet cable cutter in ebay.

Asked by: Mandy
Hi Mandy, please see the "Where to Buy" section on our website to see the online distributors for our products > http://www.southwiretools.com/tools/basic/wheretobuy. Thank you.
Answered by: SouthwireTools
Date published: 2017-04-19
  • y_2025, m_12, d_6, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_58993140, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT