SCP9D, SIDECUT PLIER 9" DIP p-58289840 58289840

Southwire #: 58289840 Model #: SCP9D

Made from drop forged steel, these durable high-leverage side cutting pliers are built for work. The dip grip provides a comfortable feel, while the induction hardened cutting blades cut wire and cable with ease. Knurled jaws provide the gripping strength you need and expect.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Induction hardened cutting blades ensure efficient and lasting cutting surfaces for hard and soft wire.
  • File teeth on jaws help remove burrs in conduit.
  • Cuts ACSR, Screws, nails, and most hardened wire.
  • Drop forged 6150 alloy steel for durability.

Specifications

Model # SCP9D SCP9D
UPC # 032886911149 032886911149
Product Height 9.5 24.13 inch cm
Product Width 2.16 5.49 inch cm
Depth 0.7 1.78 inch cm
Product Weight 1.18 0.54 lbs kg
Warranty Lifetime No Hassle Warranty Lifetime No Hassle Warranty
Handle Grip Dipped Grip Dipped Grip

Resources

There are no downloadable resources for this product.
Rated 4 out of 5 by from great linesmans I bought these when I was fresh out of my 9 month entry level, and I am now a second year electrician. I have used these every day since I bought them and have not had a single problem. When I forgot them home one day I used my boss' Klein linesman Pliers and honestly never found much of a difference, I would recommend this to anyone.
Date published: 2017-03-14
  • y_2026, m_9, d_20, h_11
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_58289840, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

The 9.5" SCP9D pliers are manufactured in which country?

Asked by: Thiago
This product is made from globally sourced parts.
Answered by: Southwire1
Date published: 2022-02-15

Are replacement grips available for the 9" linemans pliers, and if so where?

Asked by: Nantooch
Please contact our customer service team at 1-855-798-6657 and we will assist you with this. Thank you.
Answered by: SouthwireTools
Date published: 2017-06-05

Is it 9 or 9.5 inch plier ?

Asked by: Ep1988
  • y_2026, m_9, d_20, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_58289840, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT