SCP9C, SIDECUT PLIER CRIMP 9"

Southwire #: 58993040 Model #: SCP9C

Made from drop forged steel, these durable high-leverage side cutting pliers are built for work. The dual material grip provides a comfortable feel, while the induction hardened cutting blades cut wire and cable with ease. Knurled jaws provide the gripping strength you need and expect.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Induction-hardened cutting blades ensure efficient and lasting cutting surfaces for hard and soft wire
  • File teeth on jaws help remove burrs in conduit
  • Cuts ACSR, Screws, nails, and most hardened wire
  • Drop forged 6150 alloy steel for durability

Specifications

Model # SCP9C SCP9C
UPC # 032886944130 032886944130
Product Height 9.5 24.13 inch cm
Product Width 2.25 5.72 inch cm
Depth 0.88 2.24 inch cm
Product Weight 1.19 0.54 lbs kg
Warranty Lifetime No Hassle Warranty Lifetime No Hassle Warranty
Handle Grip Comfort Grip Comfort Grip

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

I purchased these pliers (SCP9C) recently from Lowes in New Iberia, LA. As expected, the pliers were "tight". I have worked them repeatedly (at least 2,000) times and lubricated the joint. They a little better, but not what I expected. Any suggestions?

Asked by: Danny
Danny, Please call our customer service team at 1-855-798-6657 and they will connect you to a product manager who can better assist you with the issue you are having.
Answered by: SouthwireTools
Date published: 2016-10-10
  • y_2025, m_12, d_4, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_58993040, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT