DCPA8D, DIAG CUT PLIER 8" ANGL DIP

Southwire #: 58289540 Model #: DCPA8D

These 8" diagonal cutting pliers feature dipped handles. With drop forged construction and a strong high leverage, hot-riveted pivot joint, these pliers offer smooth action, no handle wobble and excellent cutting power.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 8” HIGH LEVERAGE DIAGONAL CUTTING PLIERS: Angled head ideal for cutting hard and soft wires
  • INDUCTION HARDENED CUTTING BLADES: Durable blades, forged from drop forged CRV alloy steel, ensure efficient and lasting cutting surfaces for hard and soft wire
  • COMFORTABLE GRIP: Ergonomic cutting pliers feature a comfortable dipped molded grip
  • MAXIMUM AND PRECISE CUTTING POWER: Hot riveted pivot joint for smooth action, no wobble and clean cuts every time

Specifications

Model # DCPA8D DCPA8D
UPC # 032886910852 032886910852
Product Height 7.875 20.00 inch cm
Product Width 2.0 5.08 inch cm
Depth 0.6 1.52 inch cm
Product Weight 0.6125 0.28 lbs kg
Warranty Lifetime No Hassle Warranty Lifetime No Hassle Warranty
Handle Grip Dipped Grip Dipped Grip

Resources

There are no downloadable resources for this product.
Rated 2 out of 5 by from Side cutters Shopped around and really liked the feel of this. Not real pleased with how the warranty works. Cutters chipped at end. Purchased from Lowes and they do not handle warranties. I tossed them in a secondary tool box and looking to purchase snap on. Easier to exchange warranty repairs without shipping cost
Date published: 2016-08-16
Rated 1 out of 5 by from Disappointed Very disappointed , bought these diagnal pliers to work with on a day to day basis and they didn't even last 2 months before the tip broke off of them. Definently won't stray from Klein again.
Date published: 2016-08-21
Rated 5 out of 5 by from Awesome Light weight, just the right size for my hand, sharp and there when you need it, cut once you are done.
Date published: 2016-08-16
  • y_2025, m_12, d_6, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_58289540, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;