DCPA8, DIAG CUT PLIER 8" ANGL

Southwire #: 58993240 Model #: DCPA8

Made from drop forged steel, these 8" angled head diagonal cutting pliers come with a dual material double molded grip. The high-leverage, hot-riveted pivot joint ensures smooth action and no handle wobble. The 14o angled head helps reach hard to reach and confined space areas.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Drop forged 6150 alloy steel for long lasting durability and performance
  • High-leverage design provides maximum cutting power
  • Hot riveted pivot joint for smooth action and no wobble
  • Effectively cuts most hardened wire, ACSR, bolts, screws, and nails

Specifications

Model # DCPA8 DCPA8
UPC # 032886944154 032886944154
Product Height 8.0 20.32 inch cm
Product Width 2.0 5.08 inch cm
Depth 0.75 1.91 inch cm
Product Weight 0.69 0.31 lbs kg
Warranty Lifetime No Hassle Warranty Lifetime No Hassle Warranty
Handle Grip Comfort Grip Comfort Grip

Resources

There are no downloadable resources for this product.
Rated 5 out of 5 by from Quality Plus Durability I have used these cutters for over a year and they cut anything I give them. I have cut some extremely hard wire & metal. No dings in the cutting edges at all. I don't know what the metal is, but it is extremely hard & durable.
Date published: 2016-08-27
Rated 1 out of 5 by from Don't cut properly I bought these 6 months ago and tossed them in my toolbag and forgot about them until yesterday. They cut about 95% of the conductor(s) and I have to pry the tool back and forth to complete the cut. I tried to sharpen them with a file but made no difference so I gave up.
Date published: 2016-11-02
  • y_2025, m_12, d_4, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_58993240, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Did the handle grips use t be red and black. I have a pair that tip broke but the soft grip is red and black instead of yellow and black

Asked by: Ekinser
No, the black and red handles are for our Side-Cutting Pliers. If you'd like to have it replaced please call our team at 855-798-6657 for assistance.
Answered by: swtools
Date published: 2019-11-21

DCPA8 diagonal cutting pliers it says lifetime warranty I need to know more about that that's a big promise for angle cutters

Asked by: Rickybobby
There is a lifetime warranty on this product, please contact our customer service team at 1-855-798-6657 to learn more. Thank you.
Answered by: SouthwireTools
Date published: 2018-10-04
  • y_2025, m_12, d_3, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_58993240, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT