SBT-01, SIMPULL™ WIREBARREL™ HAND TRUCK p-58133001 58133001

Southwire #: 58133001 Model #: SBT01

The SIMpull BARREL™ Hand Truck makes it easy to handle and transport your SIMpull BARREL™ Cable Drum.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • The SIMpull BARREL™ Hand Truck, when used with the SIMpull BARREL™ package, replaces the old wire cart and reels and the issues associated with them
  • Universal adapter for hands free circuit wire feeding
  • The hand truck includes a wire payoff feature, and is designed to transport the SIMpull BARREL™ package anywhere on the jobsite - through narrow electrical room doors, over cords on the floor or construction gravel
  • Solid rubber tires for no-flat jobsite peace of mind
  • Rugged steel frame with unique design

Specifications

Model # SBT01 SBT01
UPC # 032886895388 032886895388
Product Height 60.0 152.40 inch cm
Product Width 43.0 109.22 inch cm
Depth 43.0 109.22 inch cm
Product Weight 100.0 45.36 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Can i order the round nipple deal separately?

Asked by: Bb555
Please see the link below to our Where to Buy page or call 855-798-6657 and a member of our team can help you find a distributor in your area! http://www.southwiretools.com/tools/basic/wheretobuy
Answered by: SW Tools
Date published: 2020-04-29

3 #6 & 1 #10 thhn how much can we get in a barrel

Asked by: titan
For us to better help you with your question please contact our team at 855-798-6657 and we will be happy to assist.
Answered by: SW Tools
Date published: 2020-04-08
  • y_2026, m_4, d_3, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_58133001, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 48ms
  • QUESTIONS, PRODUCT