SA71, REEL MAC SPINDLE, NO.71 (76")

Southwire #: 780230 Model #: SA71

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Heavy duty 5,000 lbs capacity
  • Low deflection high strength steel
  • Available in 62" and 76" lengths

Specifications

Stock # 780230 780230
Model # SA71 SA71
UPC # 661165802306 661165802306
Product Width 2.375 6.03 inch cm
Depth 76.0 193.04 inch cm
Product Weight 47.0 21.32 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;