QJ-01, QWIKJAX™ 6,000 LBS CAPACITY PORTABLE 72" REEL STAND (SINGLE)

Southwire #: 64237801 Model #: QJ-01

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 6,000 LBS Capacity (pair)
  • One person can easily transport through most jobsite environments
  • Axle safety catch hook ensures that reel will not fall off of jack stands
  • Axle rests on steel rollers for easy wire pay off
  • Maximum reel height: up to a 72" reel
  • Quick folding feature for compact storage
  • Sliding cradle for quick adjustments on large reels

Specifications

Stock # 64237801 64237801
Model # QJ-01 QJ-01
UPC # 032886982743 032886982743
Product Height 29.0 73.66 inch cm
Product Width 17.0 43.18 inch cm
Depth 29.0 73.66 inch cm
Product Weight 30.0 13.61 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;