PB603049, SOUTHWIRE PIANO BOX 60x30x34

Southwire #: 59822401 Model #: PB603049

Piano Boxes offer, at a glance, storage for both small and large tools, making it possible to organize and secure your livelihood, save time, and reduce costs on the jobsite.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Heavy duty 16 gauge box construction
  • Caster-ready 14-gauge steel skids
  • Recessed lock housing for protection against theft with one-time lock installation
  • Powder-coat finish for superior durability and corrosion resistance

Specifications

Stock # 59822401 59822401
Model # PB603049 PB603049
UPC # 032886959912 032886959912
Product Height 60.0 152.40 inch cm
Product Width 30.0 76.20 inch cm
Depth 48.5 123.19 inch cm
Product Weight 450.0 204.12 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;