CC191932, SOUTHWIRE MINI COMPACT CHEST 19x19x32

Southwire #: 63036001

A highly mobile storage solution that stores easily in any location.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Recessed locking system for protection against theft with one-time lock installation
  • Heavy-duty 16-gauge steel construction with fully arc-welded seams
  • Powder-coat finish for superior durability and corrosion resistance
  • Four-way caster ready skids allow access from any side, making it easier and faster to transport (Casters not included)
  • Caster-ready 7 gauge steel skids

Specifications

Stock # 63036001 63036001
UPC # 032886963612 032886963612
Product Height 19.0 48.26 inch cm
Product Width 19.0 48.26 inch cm
Depth 32.0 81.28 inch cm
Product Weight 75.0 34.02 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;