HANDI MAC, HM-01

Southwire #: 783490 Model #: HM-01

The Handi Mac has been built with an all steel frame construction.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Provides extra spool storage for Caddy Mac #1 or as a free standing wire dispenser
  • Holds up to 8 additional spools
  • Spindles are made of sturdy 3/8" steel bar

Specifications

Stock # 783490 783490
Model # HM-01 HM-01
UPC # 661165834901 661165834901
Product Height 10.0 25.40 inch cm
Product Width 12.5 31.75 inch cm
Depth 22.5 57.15 inch cm
Product Weight 7.5 3.40 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;