MPR-01SD, MAX PUNCH RATCHET SET p-58289240 58289240

Southwire #: 58289240 Model #: MPR-01SD

MAX PUNCH® RATCHET SET WITH 1/2" - 2" CUTTING DIES

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Cuts through 10 gauge mild steel as well as aluminum, fiberglass, and plastics
  • Unique 3-point cup cutting surface provides a clean, quick, and easy cut for 1" through 2" dies
  • Cup design creates crimping effect on slug for easy removal for 1" through 2" dies
  • Ball bearing draw stud for reduced friction
  • Includes Marksman® Conduit Layout Tool (MM01)
  • Includes 1/2", 3/4", 1", 1 1/4", 1 1/2", and 2" dies
  • Replacement 3/4" Draw Stud: 73616840. Replacement 7/16" Draw Stud: 73616940

Specifications

Model # MPR-01SD MPR-01SD
UPC # 032886911088 032886911088

Resources

There are no downloadable resources for this product.
Rated 3 out of 5 by from Good tool but could be alittle better I got this tool a couple weeks ago and got to play with it a good bit. Tool feels nice and rugged and I love the assorted sizes. The main problem I see is after a few cuts the tool seems to get dull and will try to bind up. The cut pieces of metal get caught in the cylinder and binds up the tool. Also the threaded bolts have bearing on them that are kinda crummy. They sound like grit is in them and dont seem to be fully shielded bearing. So on a jobsite with dirt and sand it will get in there and possibly tear up the bearing. It's a decent tool but for the price it could be better. Probably wouldnt be my first go to tool but for the occasional use its would be just fine.
Date published: 2019-05-15
Rated 5 out of 5 by from Versatile Knock-out This Knock-Out kit works exactly as described. The flex head ratchet works great if you have other pipes in the way or you are ratcheting from inside the panel. This is a good looking set (heavy duty) including the case which has a low profile and is much easier to carry then a hydraulic set. The star of this kit is the aluminum conduit marking tool. I have never seen one of these and that thing is great it gives you conduit center to center points off of unistrut and has a handy panel schedule on it. At first glance i thought the coating would wear off the marking tool then i found out it is laser etched.
Date published: 2019-05-14
Rated 5 out of 5 by from Little package, lot of punch Received this ratcheting knock out punch kit a few weeks back and have used it a handful of times since. Very simple-works as designed. The handle has a nice cushion and if felt good using it first thing one morning wearing gloves since it was cold and later that week mid day on a roof top bare handed since it was about 80 degrees. Draw studs have good threads allowing die and cup to go on and off fairly easily. The hearing in the ratchet itself feels very good, no binding even reversing directions. Very simple tools which makes it worth every penny.
Date published: 2019-05-24
Rated 1 out of 5 by from Draw stud issue! My draw stud threads are too soft,stretched and binded cutting 1"hole!I am a little embarrassed after telling everyone at work how nicely they cut...disappointed.
Date published: 2016-09-18
Rated 1 out of 5 by from Poor quality I bought the set last year and used it probably 30 time and the threads on the stud are messed up and I can't find a replacement one so I had to buy greenlee
Date published: 2016-08-26
Rated 1 out of 5 by from Poor quality Bought this from local eecol and at first it worked great. After doing few consecutive punches the drawstud and punch seized together. Got a hold of South wire and they replaced it for me. Which was fantastic, but take a guess what. It just happened again.
Date published: 2017-10-02
Rated 5 out of 5 by from Works Great I tried the punch set today and I couldn’t be happier. It works really well. I was cutting through aluminum today and it went through without any issue. The ratchet handle was really nice and smooth. It is so much nicers than having to use a pump cutter. Even the large 2” cutter went right through with very little force given. I would recommend this product to anyone wanting to punch some wholes.
Date published: 2019-05-06
Rated 4 out of 5 by from Powerful punches I had some reservations out of the box because most of the larger punches had some nicks along the cut edge. They still tend to cut mostly clean, but it makes me question the QC process. The tool is easy to set up and use, and the included guide makes marking out punch locations a breeze. Too early to tell yet, but it looks like the threads on the draw stud may be wearing fast.
Date published: 2019-05-15
  • y_2026, m_4, d_26, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_34
  • loc_en_US, sid_58289240, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

I want know if this tool comes with warranty?

Asked by: Mayo1224
2 year no hassle warranty.
Answered by: Southwire
Date published: 2020-12-03

3/4 draw stud do you sell just that I need a replacement

Asked by: Simply Safety and Securit
Please see the link below to our Where to Buy page or call 855-798-6657 and a member of our team can help you find a distributor in your area! http://www.southwiretools.com/tools/basic/wheretobuy
Answered by: swtools
Date published: 2020-12-03

My customer has the Max Punch and is needing a 3/8 draw stud. Do you not offer this size anymore?

Asked by: Darrin
The kit only includes a ¾” and 7/16” draw stud not a 3/8”. Please contact our customer service team at 1-855-798-6657 if you have any additional questions about this set.
Answered by: SouthwireTools
Date published: 2020-12-03
  • y_2026, m_4, d_26, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_58289240, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT