CHC7/8, CARBIDE HOLE CUTTER 7/8" p-58295040 58295040

Southwire #: 58295040 Model #: CHC7/8

The carbide tipped hole cutters have a durable cutting design specifically for stainless steel and sheet metal.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Precision ground teeth for fast cutting of clean, round holes
  • Split tip, double helix grooves for faster starts
  • Grooved edge design to prevent extended penetration
  • Heavy duty spring kick out for easy slug removal

Specifications

Model # CHC7/8 CHC7/8
UPC # 032886923371 032886923371
Product Height 0.6 1.52 inch cm
Product Width 3.3 8.38 inch cm
Depth 0.88 2.24 inch cm
Product Weight 0.15 0.07 lbs kg

Resources

There are no downloadable resources for this product.
Rated 5 out of 5 by from Best thing ever for stainless steel I have been using these hole saws for running conduit in stainless steel boxes for months now, and found is the only way to go. So much faster and easier than anything else.
Date published: 2018-07-24
Rated 1 out of 5 by from Worst carbide I’ve ever used Went to the hardware store to get a carbide to cut some holes in stainless . Usually the store has ideal ones which work pretty well , but I’m ashamed to say they changed them for these . I was like “ okay I suppose I’ll give it a shot”. I drilled a pilot hole to help guide the hole saw where it needed to be and I kid you not , as soon as the pilot bit on the southwire one went it broke . Almost made me chuck my drill at the wall. I said okay well you can replace the pilot anyway , so with what little of a stub was left I used in a bigger hole I drilled out to make up for the crap bit it had . Well not even half way in a tooth comes loose and is falling out . I said “you’ve got to be kidding me” . Never again with southwire am I trusting these bits . I’ve used greenlee , klein, and ideal bits and they all worked 10x better than this one . I actually had to go to my coworker and ask to borrow his which ate through the stainless like a hot knife in butter . Wish I could get my money back I spent on this and get a better one .
Date published: 2021-04-05
  • y_2025, m_12, d_12, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_58295040, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT

Looking for replacement center bits for the 7/8 and 1 1/8” chc

Asked by: Spence
We do not currently sell those separately.
Answered by: Southwire
Date published: 2021-02-15

I have teath missing how do i get a replacement.

Asked by: Anonymous
We are happy to help! Please contact our team at 855-798-6657 for assistance with replacement.
Answered by: SW Tools
Date published: 2020-11-02

can you buy replacement spring

Asked by: Bella
We are happy to help! Please contact our team at 855-798-6657 for further assistance.
Answered by: SW Tools
Date published: 2020-05-20

Is it possible to buy the drill bit as a replacement?

Asked by: Marcel
Please contact our team at 855-798-6657 for assistance with replacement.
Answered by: SW Tools
Date published: 2020-03-09

I need to replace the center drill bit. Where can I get them?

Asked by: MDK 1072
Please call our Tools Team at 855-798-6657 for further assistance!
Answered by: Southwire
Date published: 2018-11-19
  • y_2025, m_12, d_12, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_58295040, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT