Open: $5.2475 USD/lb
12/10/2025
Close: $5.2405 USD/lb
12/09/2025
COMEX Aluminum
Latest: $2.1559 USD/lb
12/01/2025
Previous: $2.0790 USD/lb
11/01/2025
COMEX
CU
5.2475
AL
2.1559
COMEX
CU
5.2475
AL
2.1559
Sign in / Register
English
Region
English
español
English
français
COMEX
CU
5.2475
AL
2.1559
Products
Products
Explore our complete product offering.
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Lamps & Luminaires
Electrical Components
SCR
®
Technologies
New Products
View Our Catalog
600 Volt Secondary Distribution
Armored Power Cable
Bare Aluminum Overhead Transmission & Distribution
Building Wire
Copper Bare & Covered
Covered Aerial MV (CAMV™) Systems
Canadian Products
Flexible Conduit
Flexible Cord
Genesis Cable
High Voltage Underground (69kV and Up)
HVAC
Instrumentation
Industrial Flexible
Leadwire
Low Voltage Cable
Medium Voltage Power Cable
Medium Voltage Primary Underground Distribution
Metal Clad Cable
Mining Cable
Overhead Covered Conductor
Power & Control
Pump & Irrigation
SIMpull
®
Cable In Conduit
Substation
Telecom Power
Transit Cable
Transit Cable Accessories
Whips - Modular Cable Assemblies
Bending
Cable Preparation & Termination
Cable Pulling & Fishing
Drivers
General Purpose Tools
Hole Making
Material Handling & Storage
Pliers
Saws & Cutting
Test & Measurement
VDV Tools & Testers
Entertainment Lifts
Jacks & Stands
Lifts
Chain Block & Lever Hoists
Purge Dams
Welding Tools & Pipe Fitting Products
Cord Protectors
Cabling Solutions
Electrical Safety
Extension Cords
Recreational Power
Temporary Power Distribution
Area Lights
Bulbs & Accessories
Clamp Lights
Corded Work Lights
Dock Lights
Flood Work Lights
Halogen Work Lights
Handheld Lights
Headlamps
String Lights
Temporary Overhead Lighting
Trouble Lights
Rechargeable Work Lights
Area Lights
Panels
High Bays
Strip Lights
Troffers
Wraps
Exit & Emergency
Canless Downlights
Commercial Canless Downlights
Retrofit Trims
Housings & Trims
Surface Mount
Vapor Tights
Canopy
Area Lights
Wall Packs
Flood Lights
Security Lights
Sports Lights
General Purpose Lamps
Linear Tubes
HID Replacement
Plug-Base Lamps
Conventional (Non-LED) Lamps
Decorative Indoor/Outdoor
Bolted Framing, Strut Fittings & Clamps
Cable Ties
Commercial, Industrial, Residential Raceway Fittings
Floor Boxes & Covers
Grounding, Bonding, Splicing
Non-Metallic Boxes & Covers
Panel & Breaker Accessories
Raceway Support & Hanging, Box Positioning Products
Steel Boxes, Covers, & Accessories
Weatherproof and WIU Covers
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Lamps & Luminaires
Electrical Components
SCR
®
Technologies
New Products
Services
Services
See Southwire's full service offerings catalog.
View All Services
Southwire SPEED Services
CableTechSupport Services
Southwire Solutions University
Contractor Solutions Professionals
High Voltage Underground Transmission
Storm Activation Team
Cable Rejuvenation
Digital Grid Resiliency Assessments
Reel Tracking System
Field Assessment Services
Utility Services
Industries
Industries
See Southwire's important industry verticals.
View Our Industries
Data Centers
Factory Power & Automation
Utility
Renewables
Mass Transit
Building Solutions
Oil, Gas & Petrochem
Healthcare
Automotive & Electric Vehicles
Telecom Power
Ports
Airports
Ordering
Ordering
Strong brand names. Diverse product lines.
View All Ordering
Southwire Customer Hub
Pricing
Reels & Returns
Freight Policy
Terms and Conditions
Resources
Resources
From vision to completion, we're here to help you along the way.
View All Resources
Calculators
Mobile Apps
Manuals & Catalogs
Videos
Industry Links
Events
Repair Centers
Product Cross References
Find a Sales Representative
Software
Featured
Warranties
Electrical Association Partnerships
About
About Us
Learn more about Southwire’s history, impact and reach.
Read About Southwire
Careers
Family Owned
Newsroom
Sustainability
History
Donations
Inclusion
Technology Ventures
Join Our Team
Search Products
All Categories
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Electrical Components
New Products
Lamps & Luminaires
Search
Products
Tools & Equipment
Hole Making
Knockout Punches
Hole Making
Knockout Punches Products (29)
Filter
Sort
View
12
24
96
Sort
A-Z
Z-A
Material/Model (desc)
Material/Model (asc)
Filter By
Done
Category
Knockout Punches (29)
Hole Making (3)
+ Show More
- Show Less
Product Type
Draw Studs (1)
Max Punch® (24)
Stud Punch (1)
+ Show More
- Show Less
CUP, MAXPUNCH #MPC100HD FOR SS 1" 1 EA
Model #: MPC100PRO
Model #: MPC100PRO
Specifications PDF
CUP, MAXPUNCH #MPC125HD FOR SS 1-1/4" 1 EA
Model #: MPC125PRO
Model #: MPC125PRO
Specifications PDF
CUP, MAXPUNCH #MPC150HD FOR SS 1-1/2" 1 EA
Model #: MPC150PRO
Model #: MPC150PRO
Specifications PDF
CUP, MAXPUNCH #MPC200HD FOR SS 2" 1 EA
Model #: MPC200PRO
Model #: MPC200PRO
Specifications PDF
CUP, MAXPUNCH #MPC250HD FOR SS 2-1/2" 1 EA
Model #: MPC250PRO
Model #: MPC250PRO
Specifications PDF
CUP, MAXPUNCH #MPC300HD FOR SS 3" 1 EA
Model #: MPC300PRO
Model #: MPC300PRO
Specifications PDF
CUP, MAXPUNCH #MPC350HD FOR SS 3-1/2" 1 EA
Model #: MPC350PRO
Model #: MPC350PRO
Specifications PDF
CUP, MAXPUNCH #MPC400HD FOR SS 4" 1 EA
Model #: MPC400PRO
Model #: MPC400PRO
Specifications PDF
CUP, MAXPUNCH #MPC50HD FOR SS 1/2" 1 EA
Model #: MPC50PRO
Model #: MPC50PRO
Specifications PDF
CUP, MAXPUNCH #MPC75HD FOR SS 3/4" 1 EA
Model #: MPC75PRO
Model #: MPC75PRO
Specifications PDF
CUTTER, MAXPUNCH #MPKO20HD FOR SS 2" 1 EA
Model #: MPK0200PRO
Model #: MPK0200PRO
Specifications PDF
CUTTER, MAXPUNCH #MPKO300HD FOR SS 3" 1 EA
Model #: MPK0300PRO
Model #: MPK0300PRO
Specifications PDF
CUTTER, MAXPUNCH #MPKO400HD FOR SS 4" 1 EA
Model #: MPK0400PRO
Model #: MPK0400PRO
Specifications PDF
CUTTER, MAXPUNCH #MPKO50HD FOR SS 1/2" 1 EA
Model #: MPKO50PRO
Model #: MPKO50PRO
Specifications PDF
CUTTER, MAXPUNCH #MPKO75HD FOR SS 3/4" 1 EA
Model #: MPKO75PRO
Model #: MPKO75PRO
Specifications PDF
CUTTER, MAXPUNCH MPKO100HD FOR SS 1" 1 EA
Model #: MPKO100PRO
Model #: MPKO100PRO
Specifications PDF
CUTTER, MAXPUNCH MPKO125HD FOR SS 1-1/4" 1 EA
Model #: MPKO125PRO
Model #: MPKO125PRO
Specifications PDF
CUTTER, MAXPUNCH MPKO150HD FOR SS 1-1/2" 1 EA
Model #: MPK0150PRO
Model #: MPK0150PRO
Specifications PDF
CUTTER, MAXPUNCH MPKO250HD FOR SS 2-1/2" 1 EA
Model #: MPK0250PRO
Model #: MPK0250PRO
Specifications PDF
CUTTER, MAXPUNCH MPKO350HD FOR SS 3-1/2" 1 EA
Model #: MPK0350PRO
Model #: MPK0350PRO
Specifications PDF
KODRAW3/4, DRAW STUD, KO PUNCH 3/4"
Model #: KODRAW3/4
Model #: KODRAW3/4
Specifications PDF
MP-02PRO Small Die Set (1/2”-2”)
Model #: MP-02PRO
Model #: MP-02PRO
Specifications PDF
MP-03PRO Large Die set (2-1/2”-4”)
Model #: MP-03PRO
Model #: MP-03PRO
Specifications PDF
MP-XD Drive Unit with PRDS34 PRDS716
Model #: MP-XD
Model #: MP-XD
Specifications PDF
1-24 of 29
1
2
View
12
24
96