BMHSKIT9, HOLESAW BI-METAL 9-PC KIT p-58297640 58297640

Southwire #: 58297640 Model #: BMHSKIT9

These bi-metal hole saws are heavy duty and allow for fast cutting of steel, aluminum, brass, wood, plastic, and drywall.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Quick, easy attach and detach of saws
  • Hardened mandrel for long thread life
  • Unique tool configuration for fast removal of cutting materials
  • Pins lock the saw to prevent over-tightening
  • Easy Slug ejection
  • Quick, easy attach and detach of saws

Specifications

Model # BMHSKIT9 BMHSKIT9
UPC # 032886923524 032886923524
Product Height 3.0 7.62 inch cm
Product Width 10.0 25.40 inch cm
Depth 8.5 21.59 inch cm
Product Weight 3.0 1.36 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;