HOLE SAW, BI-METAL 4-3/8" BMHS4-3/8 p-64278140 64278140

Southwire #: 64278140 Model #: BMHS4-3/8

These bi-metal hole saws are heavy duty and allow for fast cutting of steel, aluminum, brass, wood, plastic, and drywall.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Quick, easy attach and detach of saws
  • Hardened mandrel for long thread life
  • Unique tool configuration for fast removal of cutting materials
  • Pins lock the saw to prevent over-tightening
  • Easy Slug ejection
  • Quick, easy attach and detach of saws

Specifications

Model # BMHS4-3/8 BMHS4-3/8
UPC # 032886985980 032886985980
Product Height 6.38 16.21 inch cm
Product Width 6.38 16.21 inch cm
Depth 1.75 4.45 inch cm
Product Weight 0.99208 0.45 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;