CPCH-ST, STANDARD CELL POUCH p-65141040 65141040

Southwire #: 65141040 Model #: CPCH-ST

CPCH-ST is the standard version of Southwire’s jobsite phone pouch and fits most all standard size devices. The durable material makes it the perfect phone pouch when on the job. Features include a magnetic flap that provides secure closure, so you don’t have to worry about your phone falling out on the job, a front pocket ideal for storing business card and a rotatable belt clip providing carry convenience. As a bonus when you get thirsty flip it over and use the integrated bottle opener.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Fits standard size devices
  • Magnetic flap provides secure closure
  • Front pocket ideal for storing business card
  • Bottle opener included
  • Rotatable belt clip provided for carrying convenience
  • MAGNETIC FLAP provides secure closure to keep your phone safe from falling out on the job

Specifications

Model # CPCH-ST CPCH-ST
UPC # 032886715891 032886715891
Product Height 6.0 15.24 inch cm
Product Width 1.5 3.81 inch cm
Depth 3.0 7.62 inch cm
Product Weight 0.2 0.09 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;