MM01, MARKSMAN CONDUIT SPACER p-58281940 58281940

Southwire #: 58281940 Model #: MM01

A conduit layout tool that will pinpoint a center knockout in seconds. The Marksman® Conduit Spacer features a panel schedule showing the branch circuit number and it’s corresponding phase.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Easy to use
  • No math
  • For KO sizes 1/2" to 4"
  • Features a panel schedule showing the branch circuit number to its corresponding color
  • The Marksman® spacer is constructed of tough durable anodized aluminum
  • Markings are laser etched for maximum durability

Specifications

Model # MM01 MM01
UPC # 032886908613 032886908613
Product Height 5.0 12.70 inch cm
Product Width 2.5 6.35 inch cm
Depth 1.63 4.14 inch cm
Product Weight 0.68 0.31 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

In more detail how do you use this tool?

Asked by: Max Dean
Please see this descriptive video on how the tool works: https://www.youtube.com/watch?v=A8TwiAGKeN4
Answered by: Southwire
Date published: 2018-12-04

On the step one strut line you show 5/8 then 7/8. Kindorf "B" comes in 13/16" we should just use 7/8 or am I missing something...?

Asked by: Bobs
You can use the 7/8" marking safely or you can mark your own strut line at 13/16" (without the tool) and the continue to steps 2 and 3 using the tool normally.
Answered by: Southwire
Date published: 2018-12-04

Why is the 1/2 and 3/4 center hole offset oppose to all the pipe sizes being lined up

Asked by: Jons13
The offset of the ½ and ¾ conduit marking line does not need to be in line on the tool as its used to generate a crosshair. Thank you.
Answered by: SouthwireTools
Date published: 2023-08-07
  • y_2026, m_5, d_23, h_13CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_58281940, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT