CPCH-PLUS, PLUS CELL POUCH p-65141140 65141140

Southwire #: 65141140 Model #: CPCH-PLUS

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Fits plus size devices
  • Magnetic flap provides secure closure
  • Front pocket ideal for storing business card
  • Bottle opener included
  • Rotatable belt clip provided for carrying convenience
  • MAGNETIC FLAP provides secure closure to keep your phone safe from falling out on the job

Specifications

Model # CPCH-PLUS CPCH-PLUS
UPC # 032886715907 032886715907
Product Height 6.75 17.15 inch cm
Product Width 1.5 3.81 inch cm
Depth 3.38 8.59 inch cm
Product Weight 0.3 0.14 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;