GLOVE1L, ELECTRICIANS WORK GLOVES

Southwire #: 58739040 Model #: GLOVE1L

High dexterity electrician gloves with anti-slip fingertips. Features a specially wrapped index finger and high dexterity for long life.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Breathable spandex back for comfortable fit and feel.
  • Unique padded palm and anti-slip fingertip material provide slip resistance when pulling wire.
  • Comfortable and durable.
  • Wrapped index finger for durability.
  • High dexterity.

Specifications

Stock # 58739040 58739040
Model # GLOVE1L GLOVE1L
UPC # 032886930317 032886930317
Product Height 0.5 1.27 inch cm
Product Width 7.0 17.78 inch cm
Depth 9.25 23.50 inch cm
Product Weight 0.16 0.07 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;