BAGESP, ELECTRICIANS SHOULDER POUCH

Southwire #: 58738740 Model #: BAGESP

Convenient bag provides a lightweigh, durable bag that can be carried, slung over your shoulder or attached to a belt. Features 16 storage pockets and the patent pending Flip Lid™ Spill Guard.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Adjustable Hammer/Flashlight loop
  • 16 tool storage pockets.
  • Slide Pocket with Flip Lid™ Spill Guard provides secure easy access to small parts such as wire nuts or screws.
  • 3 different carrying options: Padded shoulder strap, tunnel loop for belt access, or padded handle.
  • Constructed from 2400d ballistic weave for durability.
  • Convenient bag provides a lightweight, durable bag that can be carried, slung over your shoulder or attached to a belt. Features 16 storage pockets and a zipper pouch on the front.

Specifications

Stock # 58738740 58738740
Model # BAGESP BAGESP
UPC # 032886930287 032886930287
Product Height 6.0 15.24 inch cm
Product Width 8.5 21.59 inch cm
Depth 12.0 30.48 inch cm
Product Weight 2.0 0.91 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;