ELECTRICAL MAINTENANCE KITOBSOLETE, NO REPLACEMENT p-66983440 66983440

Southwire #: 66983440 Model #: EM-KIT

With Southwire's Electrical Maintenance Kit, you will be prepared for any bumps in the road. From loose connections to a dark campsite, our EM-KIT has you covered to perform basic electrical testing in addition to providing tools for maintenance and quick repairs.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Measure Battery & Outlet Voltage, Check Fuses, Test Heating Element, and other common electrial measurements.
  • Multifunction plier is perfect for wire cutting, stripping, gripping in addition to crimping new terminals.
  • LED Headlamp to illuminate work environment hands-free. Adjustable strap.
  • Multi-Bit Screwdriver contains: Slotted: 3/16", 1/4" Phillips: #1, #2 Square Recessed: #1, #2 Hex Driver: 1/4", 5/16", 3/8"
  • Three sizes for each Buss Blade Fuse: 10A, 15A, 20A, & 30A
  • Also Includes: Compact Pocket Knife, 30 Foot Electrical Tape, and ten 14” Cable Ties

Specifications

UPC # 032886750816 032886750816
Product Height 11.81 30.00 inch cm
Product Width 8.07 20.50 inch cm
Depth 1.77 4.50 inch cm
Product Weight 0.63 0.29 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;